![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
mBot Add-on Pack Interactive Light & Sound
- 10+: $22.49
- 20+: $21.49
- More
- 50+: $20.49
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
mBot Add-on Pack Interactive Light & Sound mBot Add-on Pack Interactive Light & Sound is a 3-in-1 pack based on mBot. You can construct "lighting chasing robot", "Scorpion robot" and "Intelligent voice-activated desk light " with mBot and the components in this pack. Each one has infinite possibility. To experience the magic of mBot in the changing light and sound. | |
The first stop:Light chasing robot We feel the light with our eyes. Do you know that mBot also has eyes? Where there is light, there is it. | |
The second stop:Scorpion robot Clap your hands to stimulate its recognition to sound, And recognize the color to enhance reaction capability. Enjoy the integration of light and sound on mBot. | |
The third stop:Intelligent desk light Children are always curious. They imitate others and try new things around them. Change mBot into their own desk light. Touch it, and make sound to control the light. Just enjoy creation! | |
Graphical Programming When add-on pack meets graphical programming… Vitalize your mBot through programming, just like building blocks! |
Specifications | |
Product Name | mBot Add-on Pack Interactive Light & Sound |
Category | Add-on Pack |
Weight | 8.82 oz |
Package Dimension (Height×Width×Length) | 3.94 x 2.36 x 5.90 inch |
Part List | ||
2× Me Light Sensor | 1× Me RGB LED | 1× Me Sound Sensor |
2× RJ25 cable-35cm | 1× Wrench M5+M7 | 2× Beam0808-072 |
2× Beam0824-080 | 1× Plate 45° | 4 × Gasket4*7*3mm |
Technical details
Dimensions | 152mm x100mm x60mm |
Weight | G.W 250g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |