![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Outdoor Gateway - LoRaWAN EU868MHz
SenseCAP Gateway - LoRaWAN is an IP66 industrial-grade outdoor product, supports an extended operating temperature range, making it applicable for low-power consumption, long-range data collection IoT scenarios like smart farming.
- 10+: $359.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Please be aware that this product does not support the Helium LongFi network. Kindly note that products that are free from any quality defect are not eligible for return and refund.
About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API for device & data management.
Note
Please send email to sensecap[at]seeed[dot]cc to request any technological support for this product.
Note
Please choose the corresponding frequency according to regional regulation.
SenseCAP mobile APP and SenseCAP Portal are provided to enable easy and efficient provisioning and management of devices & data at scale.
SenseCAP API is provided to access data and devices for further development.
Here is a collection of SenseCAP LoRaWAN sensors for you to use with SenseCAP LoRaWAN Gateway seamlessly without extra workload for provisioning. It only takes you a few minutes to set up with this instruction.
If you want to add other Long Range Application sensors, no problem at all. Please kindly refer to this document to connect any Long Range Application sensors to SenseCAP LoRaWAN Gateway.
Additionally, we highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.
System Architecture
Features
-
High-performance Cortex A8 1GHz processor, Linux system.
-
Support LoRaWAN protocol Class A, support ultra-low-power SenseCAP Sensor
-
Support 8 RX, 1 TX transceiver, maximum transmit power 27dBm
-
Support multiple ISM bands: CN470, EU868, US915, AU915, AS923
-
Support multiple methods to access the network: 4G, Ethernet
-
Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in the urban scene
-
Industrial grade protection: IP66 enclosure, temperature -40℃~70℃, suitable for outdoor applications
-
Easy deployment, and rapid provisioning (see the "how to install" video below)
Applications
-
Smart Agriculture
-
Smart Building
-
Environmental Monitoring
-
Other Wireless Sensing Applications
Specifications
General Parameters | |
---|---|
Product Model | Long Range -G-868-E/4G |
CPU | TI AM3358 Cortex-A8 1GHz |
System | Linux Debian |
RAM | DDR3 512MB |
Memory | 8GB eMMC |
Channel Plan | 863~870MHz |
Long Range Power Output | 25dBm |
Long Range Sensitivity | -139.5dBm (SF12BW125) |
Ethernet | 100Mbps FE (RJ-45) |
4G Band |
LTE-FDD: B1/B2/B3/B4/B5/B7/B8/B12/B13/B18/B19/B20/B25/B26/B28 LTE-TDD: B38/B39/B40/B41 WCDMA: B1/B2/B4/B5/B6/B8/B19 GSM: 850/900/1800/1900MHz |
4G Features |
Support non-CA Cat 4 FDD and TDD LTE-FDD: Max 150Mbps (DL), Max 50Mbps (UL) LTE-TDD: Max 130Mbps (DL), Max 30Mbps (UL) |
UMTS Features |
Support 3GPP R8 DC-HSDPA, HSPA+, HSDPA, HSUPA and WCDMA DC-HSDPA: Max 42Mbps (DL) HSUPA: Max 5.76Mbps (UL) WCDMA: Max 384Kbps (DL), Max 384Kbps (UL) |
Long Range Antenna |
2.5dBi gain / Vertical polarization / Omni-directional / SMA-J connector |
4G Antenna |
0-4dBi gain / Linear polarization / Omnidirectional / SMA-J connector |
LED Indicator | Indicating network condition (online/ offline) |
Grounding | Reserved 1 screw hole for GND |
Power Consumption | 3.6W |
Power Supply | DC 12V/2A |
IP Rating | IP66 |
UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
Enclosure Material | PC |
Operating Temperature | -40 ℃ to +70 ℃ |
Operating Humidity | 0 to 100 %RH (non-condensing) |
Installation Method | Wall or pole mounting |
Device Weight | 777g |
Device Dimensions | 256mm * 160mm * 81mm |
Certification | CE, FCC, RoHS |
Interface
Part List
Part List | ||
---|---|---|
1 | Long Range Gateway | x1 |
2 | Long Range Antenna | x1 |
3 | 4G Antenna | x1 |
4 | Allen Hex Key | x1 |
5 | Mounts | x4 |
6 | Power Adapter | x1 |
7 | Power Extension Cable (5M) | x1 |
8 | Ferrules / Aluminum piece | x 2 / 2 |
9 | M5 Self-drilling Screws | x8 |
*Optional Antenna | ||
---|---|---|
1 | Long Range Fiberglass Omni Antenna | x1 |
2 | Antenna Lightning Protector | x1 |
3 | Long Range Antenna Brackets | x1 |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |