K
Loading...

LoRa Series

Unlock infinite
possibilities of long range
wireless communication
LoRa-E5
SKU: 317990687
The world-first combo of LoRa RF and MCU chip into one single tiny module.
$9.9 Buy Now
Grove - LoRa-E5
SKU: 113020091
A Grove LoRa-E5 module with standard Grove interface and antenna.
$16.9 Buy Now
LoRa-E5 mini
SKU: 113990939
A low cost, compact size LoRa-E5 dev board for fast testing and prototyping.
$19.9 Buy Now
LoRa-E5 Dev Board
SKU: 113990934
An easy testing and rapid prototyping development tool set for LoRa developers.
$24.9 Buy Now

LoRa-E5(STM32WLE5JC)

The world-first combo of LoRa RF and MCU core into one single tiny module
  • Powered by ARM Cortex-M4 MCU core & Semtech LoRa SX126x
  • Ultra-low power consumption and high performance
  • Long communication range up to 10 km in open area
  • Easy control by AT commands via UART connection
  • FCC and CE certified
Learn More

Grove - LoRa-E5 (STM32WLE5JC)

A Grove LoRa-E5 module with standard Grove
interface and on-board antenna.
  • Plug and play easy connection
  • Easy control by AT command from main board through UART connection
  • Power development boards with LoRa wireless transmission function
Learn More

LoRa-E5 Development Kit

An easy testing and rapid prototyping development tool set for LoRa developers.
  • Full GPIOs led out to rich interfaces, including RS-485, Grove,
    male/female pin headers
  • Rich peripherals including temperature sensors, battery holder,
    reserved SPI-flash bonding pads
  • Easy testing and rapid prototyping
Learn More

LoRa-E5 mini(STM32WLE5JC)

A low cost, compact size LoRa-E5 dev board for fast
testing and prototyping.
  • Full GPIOs led out from Lora-E5 module
  • Convenient RESET and BOOT button on board
  • Compact size, suitable for building small size prototype
Learn More

WM1302

LoRaWAN Gateway Module based on Semtech SX1302
baseband LoRa chip.
  • Easy to integrate with various gateway devices
  • SPI and USB interface with Linux driver
  • FCC and CE Certified
Learn More

WM1302 Raspberry Pi Hat

Raspberry Pi add-on board for connecting the WM1302 LoRaWAN module
  • Standard Pi Hat form factor with 40 pins female pin header
  • Raspberry Pi versions up to 4B compatible
  • GPS Module embedded
  • LoRaWAN authentication chip embedded
Learn More

MORE IS COMING

For more Seeed IIoT solutions

Contact Us