the AI Hardware Partner
Toggle Nav
Loading...

Fiberglass Antenna Kit with base For Helium; 860-930MHz-3dBi-360mm

SKU
318020708
Rating:
100 % of 100

Fibreglass Long Range antenna with a gain of 3dBi, frequency range 860-930MHz, and 360mm length, comes with an antenna base, compatible with SenseCAP M1 Indoor Gateway.

$29.90
In stock
  • 10+: $27.90
-
+

PRODUCT DETAILS

Features

  • Average gain dBi: 3dBi
  • Frequency range: 860-930MHz
  • Length: 360mm
  • Robust enough to tolerate outdoor environment and water-proof
  • Fit for SenseCAP M1/M2 and other Helium hotspots
  • Comes with an antenna base (no magnetic)

Description

For some applications like in an urban environment or where large stretches of land have to be monitored the normal range of Long Range might not be enough. If you need to increase the range for your Long Range devices, then this outdoor Long Range Fiberglass antenna will be the ideal addition to your Long Range system. It’s a robust solution to provide extra power and range for outdoor Long Range Base stations. The antenna has an average gain of 3dBi, a length of 360mm, and a frequency range from 902-928MHz. It comes with an antenna base as well.

The Antenna has an N-type male connector, and it comes with an N-type Female to RP-SMA male base so it can be easily connected to the SenseCAP M1 Gateways, which has an RP-SMA female connector.

Specification

Frequency

860-930MHz

Impedance

50Ω

VSWR

≤2.5

Gain

≤3dBi±1.0

Efficiency

>60%

Beamwidth

360°

Connector

N-Type Male

Material

Fiberglass

Length

360mm±5mm

Operation Temperature

-30℃~65℃

Part list

3 dBi Antenna*1

Antenna Base*1

ECCN/HTS

HSCODE 8517710000
USHSCODE 8517180050
UPC
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Looks good.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    A good antenna for LoRa networks for outdoor use. The antenna has a durable construction so it can be mounted to a wall or pole.
    By

FAQ

2 Item(s)

Show per page