![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio-E5 CAN FD dev kit, for Long Range Application
Wio-E5 CAN Development Kit is based on the Wio-E5 STM32WLE5JC Module and supports CAN FD, CAN2.0, and RS485 communication. It supports industrial standards, provides a waterproof case and solar charging interface, and comes with high extensibility and compatibility. It's ideal for car hacking and Long Range sensor network management.
YOU MAY LIKE THIS
PRODUCT DETAILS
Wio-E5 CAN Development Kit is based on the Wio-E5 STM32WLE5JC Module and supports CAN FD, CAN2.0, and RS485 communication. It supports industrial standards, provides a waterproof case and solar charging interface, and comes with high extensibility and compatibility. It's ideal for car hacking and Long Range sensor network management.
Features
- Support various communication methods: CAN FD, CAN 2.0, and RS485
- High extendability with various sensors: full GPIOs led out to rich interfaces, including RS-485, Grove modules for GPS, environmental detection, etc
- High compatibility: support Global Long Range frequency plan with long-distance transmission range to 10km(ideal value in open area)
- Easy to use: User-friendly waterproof case & solar charging interface provided for better outdoor deployment and enable temporary use when lacking an external power source
- Support industrial standards: a wide working temperature at -40 ℃ ~ 85℃, high sensitivity between -116.5 dBm ~ -136 dBm, and power output up to +20.8dBm at 3.3V
It consists of a Wio-E5 CAN bus Dev Board, an antenna(EU868/US915), and a waterproof case. The embedded Wio-E5 STM32WLE5JC Module supports Long Range protocol on the global frequency band. It leads out full GPIOs of Wio-E5 supporting various data protocols and interfaces including RS-485, Grove, male/female headers, etc. It would be a perfect choice for fast testing and rapid prototyping of your Long Range IoT projects. Also, the Wio-E5 STM32WLE5JC Module is the world-first combo of Lang Range RF and MCU chip into one single tiny chip and is FCC and CE certified. It is powered by ARM Cortex-M4 core and Semtech SX126X Long Range chip, supports Long Range protocol on the worldwide frequency and (G)FSK, BPSK, (G)MSK, and Long Range modulations.
It features an ultra-long transmitting range of up to 10km in an open area, extremely low chip power consumption which the sleep current is as low as 2.1 uA(WOR mode), and user-friendly interfaces which are developed to unlock the full functionality of the Wio-E5 module, CAN FD and CAN 2.0 communication, it has led out full 28 pins of Wio-E5 and provides rich interfaces including Grove connectors, RS-485 terminal, male/female pin headers for you to connect sensors and modules with different connectors and data protocols, saving your time on wire soldering. You could also easily power the board by connecting the battery holder with 2 AA batteries, enabling temporary use when lacking an external power source. It is a user-friendly board for easy testing and rapid prototyping. It is designed with industrial standards with a wide working temperature at -40 ℃ ~ 85℃, high sensitivity between -116.5 dBm ~ -136 dBm, and power output up to +20.8dBm at 3.3V. (Buy with Small Solar Panel 55x70mm 0.5W if you need it in your project)
Learn more about Wio-E5 here.
What is CAN-BUS?
CAN stands for Controller Area Network, it is used to allow microcontrollers and devices to communicate with each other within a vehicle without a host computer which allows for control and data acquisition. These devices are also called Electronic Control Units (ECU) and they enable communication between all parts of a vehicle.
Today, you can find up to 70 ECUs in a modern car. CAN is a serial communication bus designed for industrial and automotive applications. For example, they are found in vehicles, farming equipment, industrial environments, etc.
How does CAN-BUS work?
The fuel level, door sensors, odometer, and many more parts of a car have to communicate with each other somehow, and CAN BUS is what they used to do. These CAN-compatible components, called “nodes” are connected with a 3-string copper wire, with no central router to govern the data flow. Every node can hear the messages of every other node.
Every node has an ID, where the ones with the higher priority ID can have the priority to “talk” first while the others “listen”. This is to ensure that there are never two nodes talking at the same time. The most significant benefit of CAN-BUS is to be able to just connect components without having to worry about signal routing.
Learn more about CAN-BUS here.
There are two Grove interfaces on board that lead out more functions you will need in your projects. Here we will provide you with some suggestions.
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering are required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill various needs. Not only are these open hardware, but we also have open-source software.
- Grove - GPS (Air530)---Provide real-time GPS tracking. Monitor the live trips and save the data for retrieval. Keep a record of the number of days parked.
- Grove - AHT20 I2C Industrial Grade Temperature and Humidity Sensor---Monitor and record the temperature and humidity in the vehicle, and alert if it rises above or below the standard setting.
- Grove - 3-Axis Digital Accelerometer(±1.5g)---Sensing data changes for devices' fall detection.
- Grove - High Precision RTC (DS1307)--- Provide an accurate real-time clock with the regular clock chip DS1307.
- Grove - Ultrasonic Distance Sensor---Provide audible cues and visual aids to the driver for backing up parking, and vehicle proximity awareness.
- Grove - Light Sensor v1.2 - LS06-S phototransistor---Use for light measurement, light detection, and light-controlled switch in the vehicle.
- Grove - Laser PM2.5 Dust Sensor - Arduino Compatible - HM3301---Use for continuous and real-time detection of dust in the air.
- Grove - SEN55 All-in-one environmental sensor---It assembles PM, NOx, VOC, RH, and temperature sensing functionality, delivering up to 8 types of environmental data signal, sensing in high accuracy and operating for long terms, born for HVAC(Heating, Ventilation, and Air Conditioning) and air quality long years detecting applications.
You can also interact with the devices through a Human-Machine Interface(HMI):
- Wio Terminal---Sense and tag the Real-World data with over 300 Groves created by Seeed and visualize through Azure IoT Central Platform to create an end-to-end IoT project.
- reTerminal CM4104032---reTerminal is powered by a Raspberry Pi Compute Module 4 (CM4) which is a Quad-Core Cortex-A72 CPU running at 1.5GHz and a 5-inch IPS capacitive multi-touch screen with a resolution of 720 x 1280.
Application
- Long Range sensor network management: Many sensors in the industry are transmitted through CAN BUS. With the Wio-E5 CAN Dev board you can use the on-board CAN-BUS function to read the sensors and send the data through Long Range.
- Car hacking: Since the circuit board can receive 5-28V input, the user can connect the circuit board to the OBD interface, get the data of the car.
Application 1: Car Tracking System
Materials:
Wio - E5 CAN Dev Kit | Grove - GPS(Air530) | Wio Terminal | Grove - Wio-E5 |
Descriptions:
What a perfect combo for you to make a GPS tracking system! Connect the grove interface on the Wio-E5 CAN Dev board to a grove - GPS(Air530), which gives you real-time insights into your vehicle. And you can communicate to your car with a Wio terminal connecting a Grove - Wio-E5 since two Wio-E5 can detect each other, also take the advantage of the embedded buzzer and LED of the Wio Terminal to create an alarm system!
Hardware Overview
Specification
Items |
Specifications |
Voltage supply |
5V/USB, 3.7V Lipo Battery, 4.5~28V DC input |
Voltage output |
3.3V |
Power output |
Up to 20.8dBm at 3.3V |
Frequency |
EU868/US915/AU915/AS923/KR920/IN865 |
Protocol |
LoRaWAN |
Sensitivity |
116.5dBm~-136dBm |
Modulation |
Long Range, (G)FSK, (G)MSK, BPSK |
CAN 2.0 speed |
Up to 1Mb/s |
CAN FD speed |
Up to 5Mb/s |
CAN Bus Family in Seeed
CAN-BUS series product selection reference is provided here. The table compares NEW-Release Wio-E5 CAN, CANBed v1, CANBed FD, CANBed M4, and CANBed RP2040 in terms of MCU, protocol, memory, interface, etc.
Items |
Wio-E5 CAN |
|||||
MCU |
Wio-E5 (STM32WLE5JC) |
ATmega32U4(with Arduino Leonardo bootloader) |
ATmega 32U4 (with Arduino Leonardo bootloader) |
ATSAME51 32bit Cortex M4 core |
RP2040 |
RP2040 (Dual ARM Cortex-M0+) |
Clock Speed |
up to 48MHz |
16MHz |
16MHz |
120MHz |
up to 133 MHz |
133MHz |
Protocol |
Long Range,RS485,CANFD & CAN2.0 |
CAN2.0 |
CANFD & CAN2.0 |
CANFD & CAN2.0 |
CAN2.0 |
CANFD & CAN2.0 |
Flash Memory |
256KB |
32KB |
32KB |
512KB |
2MB |
2MB |
SRAM |
64KB |
2.5KB |
2.5KB |
192KB |
264KB |
264KB |
EEPROM |
- |
1KB |
1KB |
- |
- |
|
Operate Voltage(CAN-BUS) |
4.5~28V |
9-28V |
7-28V |
7~28V |
9-28V |
9-28V |
Operate Voltage (MicroUSB) |
5V |
5V |
5V |
5V |
3.3V |
5V |
Lipo Battery |
3.7V |
- |
- |
- |
- |
- |
Input Interface |
9 pin sub-D or 4PIN Terminal |
9 pin sub-D or 4PIN Terminal |
sub-D or 4PIN Terminal |
sub-D as well as Terminal |
sub-D |
Sub-D |
Price |
$39.90 |
$24.90 |
$17.90 |
$19.90 |
$15.90 |
$14.9 |
Inventory Status |
in stock |
in stock |
in stock |
in stock |
out of stock |
backorder |
Part List
Wio-E5 CAN Development Board |
1 |
Antenna(EU868/US915) |
1 |
Waterproof case |
1 |
Free Shipping Note
This product is available with free shipping via 4px shipping methods for orders under $40.
*Disclaimer: Unfortunately, some countries and regions may not have the free 4PX shipping option due to the fact that they are not serviced by 4PX at the national or regional level.
ECCN/HTS
HSCODE | 8517180050 |
UPC | |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewStill learning but so far really like device
-
from order viewClever and useful design, very good documentation, high quality PCB and enclosure. A good solution for vehicle tracking.
-
from order viewgreat enclosure.
-
from order viewThis user did not leave any comments.
-
from order viewDocumentation is very clear. Build is nice. The order comes in PVC box. Overall, I am very satisfied with the order.