the AI Hardware Partner
Toggle Nav
Loading...

Industrial Light Intensity Sensor, MODBUS-RTU RS485 &0-2V (S-Light-01)

SKU
314990739
Rating:
100 % of 100

S-Light-01 ambient light sensor, or illuminance sensor, measures the ambient illuminance. Each sensor is calibrated and offers excellent accuracy and consistency. Applications are: scientific research, solar farms, greenhouse, weather station etc.

$65.00
In stock
  • 10+: $50.00
-
+

PRODUCT DETAILS

S-Light-01 ambient light sensor, or illuminance sensor, measures the ambient illuminance. Each sensor is calibrated and offers excellent accuracy and consistency. Applications include scientific research, solar farms, greenhouses, weather stations, etc.
Note: This Industrial Light Intensity Sensor comes in two versions. The main difference is in the cable connector. Please choose the version that best suits your needs
(1) S-Light-01: with hook-up wires. It can be used with the SenseCAP LoRaWAN® Data Logger to easily connect with the local LoRaWAN® network, enjoying the benefits of low-power and long-range communication.
(2) S-Light-02: with a waterproof aviation connector. This version saves you time in deployment as you won't have to use screws to connect the cable to the data logger. And it can be used with SenseCAP Sensor Hub 4G Data Logger instantly with ease.

Features

  • Wide-range measurement: Can measure the range of light intensity of up to 200000lux
  • Universal protocol: Supports Output interface with RS485 and Analog Voltage
  • Easy to Use: The sensor is user-friendly with a level indicator and spring-loaded for installation
  • Industrial-level design: The enclosure isIP66 rated, waterproof & dustproof, suitable for outdoor applications, and provides high accuracy and consistency
  • Comprehensive Protection: Provides Reverse power protection and built-in TVS/ESD protection

Description

Light intensity sensors are used to measure ambient illuminance in a given environment. This can have many important applications. Light directly impacts the growth of plants, so in agriculture, it can run manage farms and greenhouses more efficiently with real-time light data and analysis. Operators of electric grids and solar farms can use the data to predict the available electricity and run their operations more efficiently.

This Light Intensity Sensor (S-Light-01) is ideal for this kind of environment. It is IP66 rated, waterproof, and dustproof, and has no problem working under harsh conditions like solar farms, outdoor agricultural farms, as well as greenhouses. Each sensor is calibrated and offers high accuracy and consistency.

This sensor support two output options MODBUS-RTU RS485 protocol or analog voltage (0-2v) and can be used with a data logger conveniently.

Applications:

  • Weather stations
  • Solar farms
  • Outdoor Farming
  • Greenhouse
  • Research

Specifications

Output Interface

RS485 Modbus-RTU, Analog Voltage 0-2V (Output resistance ~0ohm)

Power Supply

3.9-30V/DC

Power Consumption

7mA@24V DC

Illuminance Range

Range:0~200000 Lux, Accuracy:±6% , Resolution:1lux

Direction Error

30°±3%,60°±6%,80°±24%(Cosine Characteristics)

IP Ratings

IP66

Operating Temperature

-40~85°C

Installation

Screw hole * 3

Cable Length

2 meters

Dimension

75*55*58mm

Wiring

Dimensions

ECCN/HTS

HSCODE 9031499090
USHSCODE 9026104000
UPC
EUHSCODE 8517180000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Works well as advertised, nice little unit
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Good Delivery
    By

FAQ

3 Item(s)

Show per page