K
Loading...

RPLiDAR A1M8 360 Degree Laser Scanner Kit - 12M Range

RPLIDAR A1 is a low cost 360 degree 2D laser scanner (LIDAR) solution developed by SLAMTEC. The system can perform 360degree scan within 6meter range. The produced 2D point cloud data can be used in mapping, localization and object/environment modeling.

  • Measures distance data in more than 8000 times/s
  • OPTMAG Original Design, prolong the life-span
  • Configurable Scan Rate from 2-10Hz
  • Ideal for Robot Navigation and General simultaneous localization and mapping (SLAM)
  • Plug and Play only

SLAMTEC MAPPER M1M1-360°Laser Mapping Sensor TOF 20m

SLAMATEC Mapper is a new laser range scanner released by SLAMTEC. It is different from traditional laser scanners. It has built-in SLAM real-time map construction and positioning function, which is suitable for various applications such as robot navigation positioning, environmental mapping, and handheld measurement.

  • Large Scenarios and High-quality Mapping
  • Power on and use, no external dependency
  • Tilt compensation, support 2m / s high-speed movement
  • ROS is fully compatible It is s a map radar but also a laser radar
  • Built-in WIFI, Ethernet interface, convenient communication
RPLIDAR S1

RPLiDAR S1 Portable ToF Laser Scanner Kit - 40M Range

RPLiDAR S1 adopts TOF(Time of Flight) ranging technology, which guarantees the ranging resolution not changing with the distance, the ranging resolution is till stable and accurate.

  • 40-meter ranging radius and 360° Omnidirectional Scan meet application requirements in larger scenarios.
  • Ultra-thin design and small size are compact and portable for various application requirements.
  • Resistance to Strong Daylight, Outdoor Available
  • Compatible with existing hardware and software interfaces of all SLAMTEC products.

Don't Miss Out

Get the latest Hardware news, product announcement and deals at Seeed Studio.