the AI Hardware Partner
Toggle Nav
Loading...

Grove - Temperature&Humidity Sensor (SHT31), I2C, ±2% RH and ±0.3°C Temp, ideal for Smart Home, Industrial Automation

SKU
101020212

Grove - Temperature & Humidity Sensor (SHT31) measures temperature and humidity with high accuracy ±2% RH and ±0.3°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.

$9.90
In stock
  • 10+: $8.10
-
+

PRODUCT DETAILS

Grove - Temperature & Humidity Sensor (SHT31) measures temperature and humidity with high accuracy ±2% RH and ±0.3°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.

Features

  • High accuracy: Support reliable measurement of RH and temp boasting typical accuracies of ±2% RH and ±0.3°C, respectively
  • Rapid data transmission:I2C Interface with communication speeds up to 1 MHz and two user selectable addresses
  • Streamlined performance: With a fully calibrated, linearized, and temperature-compensated digital output,eliminating delays and ensuring prompt data acquisition
  • Wide compatibility: Operates on a wide supply voltage range of 2.15 V to 5.5 V, making it compatible with a variety of assemblies.
  • Versatile connectivity: The Grove interface enables effortless "Plug and Play", while its adaptability makes it ideal for environment detection of applications.

Description

Note

We have this part available in Geppetto. Easy modular electronic design with Seeed and Geppetto. Build it Now!

The SHT31 Temperature & Humidity sensor could be the finest and highest-accuracy humidity sensor you can find, as it can acquire the relative humidity at only ±2% error. On the other side, it also features excellent performance in terms of temperature measurement, you can use it in some extreme conditions, like -40 degrees or 125 degrees, and it still keeps an accuracy of ±0.3 degrees. It also features an Alert Mode, which allows to monitor the environmental condition (humidity and temperature) relative to programmable limits.

If you are familiar with our Grove system, you should be aware of how easy it is to get started with such a module that has a GROVE prefix. We design it as a Grove module so you don’t need any bread-boarding, meshing or soldering to make it work.

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software.

If your development board is a Seeeduino, simply connect it to the I2C port and download a few lines of code, then you are ready to roll!

Note: As the sensor is quite sensitive to environmental conditions, please DO NOT touch it with your fingers as you might damage it.

If you are looking for more other temperature sensors, don't forget to check our 9 Types of Temperature Sensors You Should Know for your environmental projects!

Applications

  • Medical Use
  • Home/Outside Environment
  • Automobile
  • Food Processing
  • Industrial Freezers and Refrigerators

Get Started with Industrial Sensors

SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.

Upgrade to Industrial Solutions

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.


Technical details

Dimensions 89mm x140mm x7.5mm
Weight G.W 10g
Battery Exclude
Supply Voltage 5V or 3.3V
Current Consumption 100 uA
Temperature Measurement:
Range -40°C to 125°C
Accuracy ±0.3
Humidity Accuracy ±2%
Communication Interface I2C
Dimensions 20mm x 40mm

Part List

Grove - Temperature&Humidity Sensor (SHT31) 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454118541
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    A popular sensor that is well supported. Highly recommended.
    By
  2. Product Quality
    100%
     
    Well packaged with description.
    By
  3. Product Quality
    80%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
    OK
    By

FAQ

Items 1 to 5 of 8 total

Page
Show per page