Grove - Serial MP3 Player
SKU
107020002
This product is retired, please consider our Grove - MP3 v2
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our Grove - MP3 v2.0 as your alternative choice.
Grove-Serial MP3 Player is a kind of simple MP3 player device whose design is based on a high-quality MP3 audio chip---WT5001. It can support 8KHZ~44.1KHZ sampling frequency MP3 and WAV file formats. This product has several peripheral ports: a standard UART Grove interface, a dual track headphone jack, an external interface and also a micro SD card interface. You can control the MP3 playback state by sending commands to module via serial port tools, such as switch songs, change the volume and play mode and so on. It seems a simple module, but it owns such strong function. Want to know how the sound quality? Please come to experience it!
Features
- Standard Grove interface
- Asynchronous serial port control play mode
- Busy Indicator
- Reset Button
- Standard micro SD card Interface
- Support FAT16 and FAT32 file system
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 13g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review