Grove - Long Range 868MHz, for Long Range Application
Using RFM95 module based on SX1276 Wio for Long Range Application Inputting voltage: 5V/3.3V ~28mA(Avg) @+20dBm continuous transmit ~8.4mA(Avg)@standby mode ~20mA(Avg) @receive mode, BW-500kHz
- 10+: $13.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
The newly released Grove - Wio-E5 based on Wio-E5(STM32WLE5JC) and supports EU868/US915 frequency band is available now, please click here to learn more.
The main functional module in Grove - Long Range Radio 868MHz is RFM95, which is a transceiver features the Long Range modem that provides ultra-long range spread spectrum communication and high interference immunity whilst mini-missing current consumption. The heart of Grove - Long Range Radio 868MHz is ATmega168, a widely used chip with very high-performance and low power consumption, especially suitable for this grove module.
There we already integrated a simple wire antenna to receive signal, if the signal is too weak to receive, don’t worry, the MHF connector next to the antenna is for adding a second antenna which has MHF interface to gain more signal.
This is the 868MHz version, which can be used for 868MHz communication. You can also find the version for 433MHz at Grove - Long Range Radio 433MHz.
Note:
-
Please keep the antenna vertical to the board and as straight as possible to make the best performance.
-
Please avoid making any big metal object near the antenna and a metal cape is also not recommended if you need to add a cape for your device.
Features
-
Using RFM95 module based on SX1276 Wio for Long Range Application
-
Inputting voltage: 5V/3.3V
-
~28mA(Avg) @+20dBm continuous transmit
-
~8.4mA(Avg)@standby mode
-
~20mA(Avg) @receive mode, BW-500kHz
-
Working Temperature: -20 – 70℃
-
Communication Interface: UART
-
Simple wire antenna or MHF Connector for external high gain antenna
-
Working Frequency: 868MHz
-
+20dBm - 100 mW Power Output Capability
-
Size: 20*40mm
Technical details
Dimensions | 135mm x85mm x10mm |
Weight | G.W 11g |
Battery | Exclude |
Part List
Grove - LoRa Radio 868MHz | 1 |
Grove - cable | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454122913 |
EUHSCODE | 8517180000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Resources
-
Schematics
-
Datasheet
-
References
-
Library
SHARED BY USERS
REVIEWS
-
from order viewGood quality product and packaging
-
from order viewOK, OK, OK, OK, OK, OK,
-
Nice
-
-