![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - LED Pack on-board potentiometer with red, green, blue, and white LEDs
This Grove - LED Pack includes 4 kinds of different colors of LED which are red, green, blue, and white,equipped with a potentiometer to control the brightness of the LED.It is ieal choose to provide an LED light indication for your project.
- 10+: $1.60
YOU MAY LIKE THIS
PRODUCT DETAILS
This Grove - LED Pack includes 4 kinds of different colors of LED which are red, green, blue, and white, and equipped with a potentiometer to control the brightness of the LED. It is ideal produce to provide an LED light indication for your project.
Features
- Selectable colors for LED: Support different color LEDs, the LED is plugged into the LED holder rather than soldered on the board
- On-board potentiometer adjustment: Support brightness control and a higher range of input voltages with On-board potentiometer adjustment
- High Flexibility: The ingenious PCB design enables you to bend the LED to any position you want, which makes it easy to use it standalone, horizontally, or on Panel Mount(from left to right)
- Grove Compatible: you can just plug your LED into Seeedunio or Arduino+BaseShild via Grove Cable, with no soldering and complicated wiring.
Description
Grove - LED Pack is similar to the Grove - LED module which houses an LED light source. In addition, it also has a potentiometer on-board to manage the power requirements of the LED. The PCB of this module has mounting holes which can be mounted on the required surface of your prototype. For example, it can be used as a pilot lamp for indicating power or signal presence.
This Grove - LED Pack includes 4 kinds of different colors red, green, blue, and white LEDs. The LED can be easily plugged into the LED Pack, and there is a spin button that can control the luminance of the LED. For example, red, green and blue LEDs are suitable for the traffic light project.
The interface of this LED module is the Grove interface, you are strongly recommended to use Grove cable and Grove shield to get started.
It's available in different colors:
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
This Grove - LED Pack includes 4 kinds of different colors of LED which red, green, blue, and white. The LED can be easily plugged into the LED Pack, and there is a spin button that can control the luminance of the LED. The interface of this LED module is the Grove interface, you are strongly recommended to use and to get started.
Application
- The LED light indication
- Simulated traffic signal
- Toys
- Decoration
Specifications
Dimensions |
20mm x20mm x20mm |
Weight |
G.W 9g |
Battery |
Exclude |
Operating voltage |
5V |
Part List
Grove - LED Pack |
×1 |
LED with different colors |
×4 |
ECCN/HTS
HSCODE | 8531809000 |
USHSCODE | 8543708900 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewexcellent product, works fine
-
from order viewexcellent product
-
from order viewA good product at a great price
-
from order viewThis user did not leave any comments