the AI Hardware Partner
Toggle Nav
Loading...

Grove Beginner Kit for Arduino - All-in-one Arduino Compatible Board with 10 Sensors and 12 Projects with Free Course

SKU
110061162

The Grove Beginner Kit for Arduino® is powered by one Arduino UNO compatible Board (MicrochipATmega328p based Seeeduino Lotus) together with 10 additional Grove Arduino sensors all in one piece of the board.

 

All modules are pre-wired, no breadboard and jumper cables required.

 

With 12 step by step project tutorials provided, this is ideal for beginner and STEAM education.

$22.99
In stock
  • 10+: $18.60
-
+

PRODUCT DETAILS

Note

  • The new Grove Beginner Kit has now been updated with a new temperature and humidity sensor, replacing the original DHT11 (blue) with a DHT20.

Features

  • Arduino UNO compatible board: ATmega328p based Seeeduino Lotus and 10 most commonly used Arduino modules.
  • Friendly to beginner and STEAM education: 74 pages PDF wiki and 12 step by step project tutorials.
  • Detachable modules: Each part of the kit can be disassembled and used to maximise the use of each part of the module.
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.

Description

Learning new things is always difficult, and it's the same for Arduino beginners. You need to learn hardware knowledge, programming code, need to know connection methods of various complex interfaces, and even need to master welding skills. Tons of things are needed before you actually start learning Arduino programming. Well, we feel your pain, so we made the Grove Beginner Kit for Arduino®, it will bring you the simplest way to get started with Arduino.

Grove Beginner Kit for Arduino is one of the best Arduino Beginner Kit for beginners. Unlike most kits, the Grove Beginner Kit for Arduino is an all-in-one kit, no breadboard, no soldering, even no wiring is needed. We cut all those muss and fuss, aiming to give you the best experience, you only need to focus on coding and Arduino Learning. The kit is powered by one Arduino compatible Board (Seeeduino Lotus) together with 10 additional Grove Arduino sensors all in one piece of the board. Of course, you can also take the modules out and use Grove cables to connect the modules. You can build any Arduino project you like with this Grove Beginner Kit for Arduino.

Related Product

If you need a beginner kit with a large 16x2 LCD display, you can check the older version Grove Beginner Kit for Arduino. Meanwhile, if you are interested in the servo and relay, want to do more machinery-related projects, we have Grove - Starter Kit for Arduino for you.

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Tip

Still, want to learn more about Arduino? Take a look at Learn Arduino - Tutorials and Projects to learn about Arduino basics and project ideas!

Also check our Arduino Board Selection Guide with detailed specs and comparisons to choose more Arduino boards for your project needs!

Applications

  • Basics of Open Source Hardware Systems.
  • Basic Arduino Programming.
  • Communication principles and methods for sensors.
  • Hands-on implementation of Open Source Hardware projects.

Specifications

Dimensions

17.69 * 11.64 * 1.88cm

Battery

Exclude

Hardware Overview

Part List

Sensors

Temperature & Humidity Sensors

x1

3-Axis Accelerometers

x1

Air Pressure

x1

Light Sensor

x1

Sound Sensor

x1

Input Modules

Rotary Potentiometer

x1

Button

x1

Output Modules

LED

x1

Buzzer

x1

Display Module

OLED Display

x1

Grove Cables

x6

Micro USB Cable

x1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454123019
EUHSCODE 9023001000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    80%
    Product Quality
    100%
    from order view
    Very useful for entry level users.
    Embeded sensors are great to use !
    By JOSE CORREIA
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    A nice and interesting thing. The only slight problem is that Lotus does not have a RESET button.
    By Andis Sedlenieks
  3. Documentation
    80%
    Product Quality
    100%
    from order view
    Excellent kit, nice having it working all-in-one for demo and learning, then being able to break out modules to use in projects.
    By Richard Fox
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    A very well thought out and presented learning system, purchased for a colleague to get up to speed
    By Marc Loy
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    I have purchased 4 of these systems. They are very convenient to use in my Microprocessor Applications class. No wires to break or loosen up in transport to the classroom. I have purchased many accessories with grove connectors to demo devices not in the Grove Beginner Kit.
    By JAMES GROVER

FAQ

Items 1 to 5 of 70 total

Show per page