K
Loading...
Apply Now

Wio Terminal

Compatible with Arduino and MicroPython, Wio Terminal is an ATSAMD51-based microcontroller with wireless connectivity powered by Realtek RTL8720DN. Currently, wireless connectivity is only supported by Arduino. Its CPU speed runs at 120MHz (Boost up to 200MHz). Realtek RTL8720DN chip supports both Bluetooth and Wi-Fi providing the backbone for IoT projects. The Wio Terminal itself is equipped with a 2.4” LCD Screen, onboard IMU(LIS3DHTR), Microphone, Buzzer, microSD card slot, Light sensor, and Infrared Emitter(IR 940nm).

Features

Powerful MCU
Reliable Wireless Connectivity
Highly Integrated Design
Raspberry Pi 40-pin Compatible GPIO
Compatible with over 300 plug&play Grove modules to explore with IoT
USB OTG Support
Support Arduino, CircuitPython, Micropython, ArduPy(What is ArduPy?), AT Firmware, Visual Studio Code

Description

Compatible with Arduino and Micropython, Wio Terminal is an ATSAMD51-based microcontroller with wireless connectivity powered by Realtek RTL8720DN. Currently, wireless connectivity is only supported by Arduino. Its CPU speed runs at 120MHz (Boost up to 200MHz). Realtek RTL8720DN chip supports both Bluetooth and Wi-Fi providing the backbone for IoT projects. The Wio Terminal itself is equipped with a 2.4” LCD Screen, onboard IMU(LIS3DHTR), microphone, buzzer, microSD card slot, light sensor, and infrared emitter(IR 940nm). On top of that, it also has two multifunctional Grove ports for Grove Ecosystem and Raspberry pi 40-pin compatible GPIO for more add-ons.

- Wio Terminal + Grove = IoT System
- Wio Terminal + Raspberry Pi = Edge Computing System
- Wio Terminal + Customized add-ons = Handheld devices or endless possibilities!

Highly Integrated Design

  • MCU, LCD, WIFI, BT, IMU, Microphone, Buzzer, microSD Card, Configurable Buttons, Light Sensor, 5-Way Switch, Infrared Emitter (IR 940nm), Crypto-authentication Ready
  • Well-designed enclosure with built-in magnets and two mounting holes, allowing you to set up your IoT project without hassle

Powerful MCU - Microchip ATSAMD51P19

  • ARM Cortex-M4F core running at 120MHz (Boost up to 200MHz)
  • 4 MB External Flash, 192 KB RAM
  • Comprehensive Protocol Support
  • SPI, I2C, I2S, ADC, DAC, PWM, UART(Serial)

Reliable Wireless Connectivity
(supported only by Arduino)

  • ARM Cortex-M4F core running at 120MHz (Boost up to 200MHz)
  • 4 MB External Flash, 192 KB RAM
  • Comprehensive Protocol Support
  • SPI, I2C, I2S, ADC, DAC, PWM, UART(Serial)

USB OTG Support

  • Accessible Devices(as USB-Host): read data or signals from a mouse, keyboard, MIDI devices, Xbox/PS gaming controllers, 3D printers
  • Simulated Devices(as USB-Client): emulate a mouse, keyboard or MIDI devices to Host PC
  • When using USB Host/Client function, you can use the 40-pin on the back of Wio Terminal for power supply. Check here for detailed instructions.
  • Grove Ecosystem
  • 300+ Grove modules to explore with IoT
  • Two onboard multi-functional Grove ports can be used for Digital, Analog, I2C, and PWM
  • Note: To connect Grove with Wio Terminal, please use unbuckled grove cable.

Grove Ecosystem

  • 300+ Grove modules to explore with IoT
  • Two onboard multi-functional Grove ports can be used for Digital, Analog, I2C, and PWM
  • Note: To connect Grove with Wio Terminal, please use unbuckled grove cable.

Raspberry Pi 40-pin Compatible

  • Can be mounted to a Raspberry Pi as a slave device
  • Raspberry Pi's HAT can be used with an adapter cable

Software Support

  • Arduino
  • MicroPython
  • ArduPy
  • AT Firmware
  • Visual Studio Code
  • CircuitPython ( How to run CircuitPython on Wio Terminal?)

Applications

  • Python Terminal Device
  • Data Collection Device for Machine Learning
  • Hand-held Device
  • Retro Gaming Device
  • IoT Controller
  • Education
  • Prototyping
  • Slave device / Accessories for Raspberry Pi

Part List

  • Wio Terminal
  • USB Type-C Short Cable
  • User Manual