EL Shield
SKU
104030000
This product is avaliable on our Monthly Give-Away Episode 1 (November 2012) Click here to see details
- 10+: $23.85
YOU MAY LIKE THIS
PRODUCT DETAILS
The EL Shield is another easy-to-use shield for your control of EL devices, fits with Arduino and Seeeduino. You will be able to control 4 EL devices simultaneously and separately. The controlling method is as simple as controlling an LED. Driven by PWM, it can create a colorful and florid effect by controlling each EL wire according to your own programs.
ATTENTION:
Inverter is not included in this product. You still need one inverter to drive your EL devices.
Headers of this product is shipped unsoldered.
We recommend our custom Robust EL Inverter For EL Shield, it is able to drive EL wires as long as 15m, which provides various possibility for your design.
Features
4 separate control ports
4 EL wire adaptor lines included
Acrylic high voltage protective cap
Available with DC-DC external power for greater power supply efficiency
Applied with the external inverter, it can drive EL lines up to 15 meters
Using optocoupler and TRIAC to control
Application Ideas
Room decorations
Stage performances
Interactive installations
Technical details
Dimensions | 100mm x55mm x10mm |
Weight | G.W 52g |
Battery | Exclude |
Part List
EL Shield | 1 |
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8419814010 |
UPC | 841454110064 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review