![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
easyRadio 433MHZ USB Transmit & Receive for Raspberry Pi
- 10+: $77.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Frequency, bandwidth, power output and data rate can (optionally) be configured to allow multiple devices to communicate free from interference from each other and any other RF devices.
FEATURES
LPRS easyRadio RF Transceiver technology, Bi-directional link, no RF protocol software required
USB Connection, Plug & Play operation, appears as a Com port
Low current consumption, Can be powered directly from Raspberry Pi
Integral SMA Antenna connector, Allows use of extension for optimal antenna position
FTDI FT232 USB IC, Linux & Windows drivers available (see below)
Transmit & Receive LEDs, Diagnostics
Configurable RF parameters (optional), Fine tune for optimum performance
Up to 180 Bytes per packet, Ideal for Sense & Control applications
Built-in Temperature Sensor, Usable by host program
Technical details
Dimensions | 100mm x70mm x7.5mm |
Weight | G.W 20g |
Battery | Exclude |
Part List
RF USB Dongle | 1 |
Antenna | 1 |
ECCN/HTS
HSCODE | 8517691090 |
ROHS | 1 |