![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Coral M.2 Accelerator B+M key
The Coral M.2 Accelerator is an M.2 module that brings the Edge TPU coprocessor to existing systems and products.
YOU MAY LIKE THIS
PRODUCT DETAILS
The Coral M.2 Accelerator is an M.2 module that brings the Edge TPU coprocessor to existing systems and products.
Key Features
- Performs high-speed ML inferencing: The on-board Edge TPU coprocessor is capable of performing 4 trillion operations (tera-operations) per second (TOPS), using 0.5 watts for each TOPS (2 TOPS per watt). For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at 400 FPS, in a power efficient manner.
- Works with Debian Linux: Integrates with any Debian-based Linux system with a compatible card module slot.
- Supports TensorFlow Lite: No need to build models from the ground up. TensorFlow Lite models can be compiled to run on the Edge TPU.
- Supports AutoML Vision Edge: Easily build and deploy fast, high-accuracy custom image classification models to your device with AutoML Vision Edge.
Description
The Coral M.2 Accelerator is an M.2 module that brings the Edge TPU coprocessor to existing systems and products.
The Edge TPU is a small ASIC designed by Google that provides high performance ML inferencing with low power requirements: it's capable of performing 4 trillion operations (tera-operations) per second (TOPS), using 0.5 watts for each TOPS (2 TOPS per watt). For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at almost 400 FPS, in a power efficient manner. This on-device processing reduces latency, increases data privacy, and removes the need for constant high-bandwidth connectivity.
The M.2 Accelerator is a dual-key M.2 card (either A+E or B+M keys), designed to fit any compatible M.2 slot. This form-factor enables easy integration into ARM and x86 platforms so you can add local ML acceleration to products such as embedded platforms, mini-PCs, and industrial gateways.
AI-enabled NVR system
If you are planning to use Coral M.2 B+M Accelerator for Home Assistant of home automation applications, we recommend Odyssey Blue, an Intel Celeron J4125 powered X86 Windows/Linux mini PC, you can set them together with ip cameras for a local AI processed NVR system.
Frigate is a completely open source and local NVR designed for Home Assistant with AI-powered object detection. It uses OpenCV and Tensorflow to perform real-time object detection locally for IP cameras. It brings a rich set of features including video recording, re-streaming, motion detection, and supports multiprocessing.
Specification
Physical specifications |
|
Dimensions |
B+M key: 22.00 x 80.00 x 2.35 mm |
Weight |
B+M key: 5.8 g |
Host interface |
|
Hardware interface |
M.2 B+M key (M.2-2280-B-M-S3) |
Serial interface |
PCIe Gen2 x1 |
Operating voltage |
|
DC supply |
3.3V +/- 10 % |
Environmental reliability |
|
Temperature |
-40 ~ 85° C (storage) |
Relative humidity |
0 ~ 100% (non-condensing) |
Mechanical reliability |
|
Op-shock |
100 G, 11ms (persistent) |
Op-vibe (random) |
0.5 Grms, 5 - 500 Hz (persistent) |
Op-vibe (sinusoidal) |
0.5 Grms, 5 - 500 Hz (persistent) |
Unavailable countries |
|
Countries |
Colombia, Syria, Cuba, Iran, Sudan, North Korea, Czech Republic, China, Crimea (address not supported) |
Pinout
Dimensions
Part List
1xCoral M.2 Accelerator B+M key
ECCN/HTS
HSCODE | 8471800000 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewIt's decently working. love it
-
from order viewArrived in good condition.
-
from order viewvery nice.
-
from order viewProduct quality is good, it is detected by frigate.
-
from order viewHas worked great for years, throughout the shortage.