K
Loading...

Grove - Vibration Motor

SKU
105020003

Grove - Vibration Motor consists of one coin type motor which is a permanent magnet coreless DC motor. It vibrates when the input logic is HIGH which can be used to notify the user. Integrated with Grove interface, it provides a simple way to connect with Arduino boards without soldering (A Grove Base Shield is required). 

$1.99
In stock
  • 10+: $1.34
-
+
Product Details
Wiki & Learn
Reviews