Smart Greenhouse

IIoT Solution for Smart Agriculture: SenseCAP LoRaWAN’s Environmental Monitoring for Sustainable Durian Farming in Malaysia

Seeed’s SenseCAP LoRaWAN devices enabled IIoT solution in Malaysia’s durian farming sector, tracking environmental growth conditions of the sensitive tropical fruit. The Project was successful in drastically decreasing the amount of human labor and natural resources, and predicting suitable irrigation patterns and pest control periods. Therefore, this Project directly and indirectly contributes to the UN’s SDGs 9, 12, 8, 2, 13, 16, 6, 7, 11 and 17.

SenseCAP LoRaWAN Innovation for SDGs: Sweet Melons Grown at Smart Agriculture Demonstration Park in Beihai, China

Smart Agriculture Demonstration Park Project deployed Seeed’s SenseCAP LoRaWAN gateway and sensors for precision agriculture in a greenhouse of sweet melons, which is located in Beihai City of Southern China. Through the IIoT solution, improved resource efficiency and economic productivity have been observed, through which the Project seeks to achieve the UN’s SDGs 13, 3, 17, 10, 11, 9, 8, 2, 1, 4, 6, 7 and 12.

Smart Greenhouse for Sustainable Agriculture: SenseCAP LoRaWAN Enables Tropical Fruit Cultivation in Northern China

Laiwu Tropical Fruit Cultivation Project portrays a successful case of our SenseCAP LoRaWAN series applied to smart greenhouse farming of tropical fruits in Northern China. Through this Project, Northern farmers are equipped with new knowledge on automated greenhouse control, and the value of precision farming. By doing so, the Project can positively influence the UN’s SDGs 10, 2, 1, 8, 9, 12, 11, 16, 13 and 17.

Calendar

January 2025
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728293031