Protei

Open Innovation for Marine Pollution: Wind-Powered Sailing Robot “Protei” Is Cleaning Oil Spills, Material Wastes, and Chemical Pollutants in the Ocean

In order to resolve the world’s oil spill issues caused by the Deepwater Horizon Disaster in the Gulf of Mexico, Protei (a wind-powered and automated sailing fleet robot) was developed by MakerBay and Seeed. By shifting its shapes according to water waves and wind directions, the robot has been useful in collecting and cleaning thin sheens of light oil on water surfaces. Thanks to the fact that it is robustly built to survive in harsh weather conditions and hazardous chemical zones, it is now also used to clean material wastes and other chemical pollutants in the ocean. Now, Protei is the ongoing result of glocal open innovation communities. Accordingly, this Project seeks to achieve the UN’s SDGs 6, 14, 11, 15, 3, 1, 7, 9, 8, 12, 13 and 17.

Calendar

March 2025
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31