home assistant

Seeed Studio IoT Button, Simplifying Your Home Automation

Transform your smart home control with the Seeed Studio IoT Button – a versatile, ESP32-C6-powered smart switch that brings simplicity to Home Assistant automation. Featuring both ESPHome and Zigbee integration, customizable RGB indicators, and sustainable design with USB-C charging and replaceable battery, this $9.90 device offers an intuitive way to trigger your daily routines. Whether it’s managing your morning schedule, controlling office environments, or setting up emergency alerts, the IoT Button combines local control privacy with open-source flexibility, making smart home interaction natural and effortless.

Meet XIAO 6-Channel Wi-Fi DC Relay and A Complete Guide to DC AC Relay Selection

In this blog, we’ll explore the key features of our latest addition to the Seeed Studio XIAO Gadgets: XIAO 6-Channel Wi-Fi 5V DC Relay. We’ll also dive into the fundamental differences between DC and AC relays, and provide a comprehensive comparison with other relay products in the Seeed Studio XIAO Ecosystem (including the XIAO 2-Channel Wi-Fi AC Relay and the Relay Add-On Module for XIAO). This guide will help you select the perfect relay solution for your specific application needs.

Introducing Seeed Studio 2-Channel AC Wi-Fi Relay: A Home Assistant Native Switch with Power Metering Based on XIAO ESP32C3

Powered by our thumb-sized XIAO ESP32C3, this Home Assistant-native relay device lets you control two independent 100-240V AC loads – perfect for lights, appliances, and motorized facilities. We’ve pre-flashed it with ESPHome firmware and built in a power meter, so you can track both real-time and historical power consumption right from your Home Assistant dashboard.

Calendar

May 2025
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031