ESP Home

Meet XIAO 6-Channel Wi-Fi DC Relay and A Complete Guide to DC AC Relay Selection

In this blog, we’ll explore the key features of our latest addition to the Seeed Studio XIAO Gadgets: XIAO 6-Channel Wi-Fi 5V DC Relay. We’ll also dive into the fundamental differences between DC and AC relays, and provide a comprehensive comparison with other relay products in the Seeed Studio XIAO Ecosystem (including the XIAO 2-Channel Wi-Fi AC Relay and the Relay Add-On Module for XIAO). This guide will help you select the perfect relay solution for your specific application needs.

Exciting News: Seeed Studio’s mmWave Sensors and SenseCAP IndicatorSupport ESPHome!

Explore the latest advancements from Seeed Studio, featuring the integration of mmWave sensors and the SenseCAP Indicator with ESPHome. Learn about the enhanced ease of use and flexibility offered by this integration, which significantly reduces development time for IoT devices. Discover the capabilities of the 24GHz mmWave Human Static Presence Sensor, mmWave Human Detection Sensor Kit, and SenseCAP Indicator, and their seamless compatibility with ESPHome’s open-source firmware for smart home applications.

Calendar

May 2025
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031