Cortex M4

Meet XIAO RA4M1, Powered by Renesas 32-Bit ARM® Cortex®-M4 RA4M1 Microcontroller

The XIAO RA4M1 maintains the beloved features of the Seeed Studio family: a thumb-sized form factor, all components surface-mounted with stamp holes on both sides, compatibility with Seeed Studio XIAO accessories, and open-source availability. It also boasts the Renesas’ RA4M1 32-bit ARM® Cortex®-M4 running at up to 48 MHz with FPU, along with ample memory and flash storage.

Calendar

November 2024
M T W T F S S
 123
45678910
11121314151617
18192021222324
252627282930