The RF Explorer®Pro is an highly-integrated RF analysis and optimization instrument, presents the ability of Spectrum Analyzer, Power Meter, and Signal Tracking Generator, offering precise sweep spectrum analysis, fast detection, and continuous monitoring capabilities. 

 

With an advanced touch all-screen display and heatmap coverage map feature, it is ideal for various RF analysis and optimization applications.

What is the RF Explorer Spectrum Analyzer?

RF Explorer is a professional, affordable and portable Handheld Spectrum Analyzer designed specifically for digital radio frequency communication. Unlike expensive high-end analyzers, it offers 90% of their functionality at just 5% of the cost. With its ability to display the full frequency spectrum, including carrier and modulated shape, as well as detect spread spectrum activity and monitor bandwidth collisions, RF Explorer is a powerful tool for RF enthusiasts seeking accurate and comprehensive analysis.

企业微信截图_16879464015391
企业微信截图_16879408246274-2

RF Explorer PLUS SLIM Spectrum Analyzers

RF Explorer Standard Spectrum Analyzers

RF Explorer Signal Generators

Accessories

RF Explorer -- Low-cost, Handheld, RF Spectrum Analyzer

join Seeed discord Community

Join Seeed Discord, our developers and community members are ready to help you further.