Vision AI Platform
for Anywhere

The open-source, modular design, and programmable system to build your next vision AI project

What is reCamera?

Craft Vision AI for anywhere!

reCamera is an open-source and tiny size AI camera, programmable and customizable, powered by an RISC-V SoC, delivering on-device 1 TOPS AI performance with video encoding 5MP @30 FPS. The modular hardware design and expandable interfaces offers the most verstile platform for developers building vision AI systems.

Hardware Leads the Way

Why reCamera is special to any other AI cameras? Its fully modular design, offering maximum flexibility for customization. You can easily swap out sensors to meet your specific needs.

All-in-one
Modular Design
AI Camera

Detail Specifications

Product NamereCamera 2002reCamera 2002w
Processor SystemAl Performance1TOPS@Int8
SOCSG2002
CPUC906@1GHz + C906@700MHz
MCU8051@8KB SRAM
Memory256MB
Video Encode5MP @ 30Fps
Camera SensorOV5647
StorageeMMC(version1) 8GB (version2) 64GB
Expansionremovable TF card (up to 2TB, not included)
I/OEthernet100Mbps
Wireless/WIFI2.4G/5G BT4.2/5.0
USBUSB Type-C(2.0)
Button1 Reset Button, 1 Boot Button
Fill Light0.3w White Light
Status Light1 Power Indicator, 2 IO Programmable
AudioMicOn-board Mic
SpeakerExternal Speaker
Dimension40x40x36.5mm
Power5V 1A

reCamera Gallery

Software Defines Upper Limit

Buildroot System for Programming

A lightweight customized Linux system:

Deploy the compiled executive file from C or Rust.

Support Python and Node.js directly from console

Multi-threading supported, running all tasks without worrying about the conflicts

Node-RED Integration for No-code Workflow

Customized nodes for the reCamera allow you to call the camera API and use the TPU to load models directly onto the device.

Simple steps as:

select node module

configurate Node

deploy

Ready for Real-world Application

reCamera comes with native support and licensing for Ultralytics YOLO. Ultralytics Solutions provide the cutting-edge applications of YOLO models, offering real-world solutions like object counting, heatmap, blurring, and security systems, enhancing efficiency and accuracy in diverse industries.

Deploy reCamera Everywhere!

reCamera Gimbal

reCamera Industrial

reCamera with Robot Arm

Grow up within Community

GitHub

Open-source in hardware and software, explore and build flexible expandabilities and seamless workflow with us!

Discord

Join reCamera Discord group to get the latest updates, and discuss further with our team and fellow tech enthusiasts.

AI Gadget Livestream Recap:

A Dive deep into reCamera Details