Discover the perfect screen for your needs. Compare LCD, OLED, e-paper, and monitor options to make the right choice for your display preferences. Find the ideal technology for your viewing experience.
Discover the perfect screen for your needs. Compare LCD, OLED, e-paper, and monitor options to make the right choice for your display preferences. Find the ideal technology for your viewing experience.
It manipulates liquid crystals between layers, offering sharp visuals and energy efficiency, but may struggle with true blacks
OLED is a display technology using organic compounds that emit light, offering vibrant colors, high contrast, and deep blacks in screens
mimics the look of traditional paper, ideal for e-readers and signage with low power consumption
A screen for displaying visual content from computers and other devices, available in various sizes and resolutions
It is a fantastic HDMI monitor with capacitive touch screen and driver free. It’s been tested on Raspberry Pi, beagle bone black, windows 10 and Mac book pro.
Smooth 60Hz refresh rate and 1024×600 resolution. High Brightness (500cd/m2) and its compact size makes it easy to carry, perfect for outdoor debugging.
Capacitive Touch Screen,Enhanced Audio Experience,High Brightness (500cd/m2),Crisp 60Hz IPS Display,Sharp 1024×600 Resolution.
WT32 4.3 Inch Display is a standard serial port LCD screen, Based on ESP32-S3 and core efficient development platform 8ms(8MS.XYZ)
ESP32-wrever-b MCU is a Wi-Fi + Bluetooth + Bluetooth LE module suitable for various applications
Ultra-thin High-resolution Multiple video formats supported Compatible with Raspberry Pi 4B
240×280 Resolution, SPI Interface, IPS, 262K Colors, support Raspberry Pi, Arduino, STM32
Rounded Corners, 172×320 Resolution, SPI Interface, support Raspberry Pi, Arduino, STM32
1.28-inch round touch screen, 240×240 resolution, 65k colors, RTC, charge IC, TF card slot, JST 1.25 connector, All XIAO Compatible, HMI, Smart Home, Wearables
240×240 resolution, IPS(SCK and SDA), full-view angle, 65 colors show up, -20 to 70 degrees, this display is suitable for various environments.
It is a full-color backlight 16×2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.
It is built 128*64 resolution with a blue and yellow bi-color display. It can be lit up by either an I2C or SPI interface.
It is a monochrome display with 128*128 resolution. It has a lower price, user-friendly design, and better performance with both I2C and SPI available.
It is a monochrome(white) 128×64 pixels passive display matrix module with Grove I2C Interface. It is the upgraded version of the old Grove – OLED Display 0.96″, with better performance, and a quarter price.
It is a little elegant screen that can add a screen interaction feature to your Arduino. With the onboard 4-pin I2C Grove connector, you can plug and play with the screen and Arduino in no time
96×96 pixel dot matrix Supports Continuous Horizontal Scrolling 16 color grayscale 3.3V and 5V dual mode Grove compatible 4pin I2C connector
128×64 dot resolution High brightness,self-emission, and high contrast ratio Big screen on a compact design Low power consumption Grove compatible 4pin I2C connector
1.02-inch E-paper Display is a flexible substrate-based display with a 128×80 pixel active area and 1-bit white/black full display capabilities. It features high contrast, ultra-low power consumption, and pure reflective mode.
1.54-inch E-paper Display offers a high-quality, low-power solution with a 200×200 resolution and excellent contrast. It’s perfect for e-readers, smart wearables, and portable devices.
2.13-inch E-paper Display offers a high-quality, low-power solution with a 122×250 resolution and fast refresh rates, ideal for e-readers, smart wearables, and portable devices.
2.13-inch E-paper Display is a flexible substrate-based display with a 212×104 pixel active area and 1-bit white/black full display capabilities. It features high contrast, ultra-low power consumption, and pure reflective mode
2.13-inch E-paper display module offers a 122×250 resolution with a quick 25-second full-screen refresh, perfect for e-readers, wearables, and portable devices, displaying images in black, white, yellow, and red
2.9-inch e-paper display module with a 128×296 resolution presents images in black, white, yellow, and red. Achieves a 25-second full-screen refresh for efficient performance.
4.2-inch E-paper Display offers a high-quality, low-power solution for a wide range of applications. The model features a 400×300 resolution, black and white display
5.83-inch E-paper Display offers a high-quality, low-power solution for a wide range of applications. The model features a 648×480 resolution, black and white display
7.3-inch e-paper display with 7-color images, 800×480 pixels, and a rapid 32-second full-screen refresh. Perfect for dynamic displays in various applications.
7.5-inch E-paper Display offers a high-quality, low-power solution for a wide range of applications. The model features an 800×480 resolution, black and white display
4-Inch Touch Screen IoT development platform powered by ESP32S3 & RP2040
ATSAMD51 Core with Realtek RTL8720DN BLE 5.0 & Wi-Fi 2.4G/5G Dev Board with Free Course
4K, IPS, 16:9, HDR, 100%sRGB, mini HDMI, Type-C, speaker, Compatible with Raspberry Pi/Nvidia Jetson/PC/reRouter
1080P, IPS, 16:9, HDR, 100%sRGB, mini HDMI, Type-C, speaker, Compatible with Raspberry Pi/Nvidia Jetson/PC/reRouter
Raspberry Pi CM4-powered 10.1” Integrated Device Master, Industrial Grade HMI/PLC/Panel PC/Gateway All-in-one, Node-RED Integrated
AI, IoT, IIoT Human Machine Interface, All-in-one Board, Modular Design, RPi CM4 32GB powered, IPS multi-touch screen, 2.4GHz/5GHz Wi-Fi & Bluetooth 5.0, rich interfaces