Flux is the new generation of scalable decentralized cloud infrastructure. Simply develop, manage, and spawn your applications on multiple servers at once. Ready for Web 3.0, dApps, and more.
Plug and Play- no code experience that enables users to finish deployment CUMULUS FluxNode with 4 steps.
Support Multiple Apps - support deploy multiple applications.
Cloud Service - one-stop cloud service to help users install, deploy, manage, and monitor their devices.
Excellent Performance - powered by Intel® Celeron® J4125 (Frequency: 2.0 - 2.7GHz) with 4 cores and 4 threads
High-security authentication, and reliable connectivity - built-in TPM2.0 cryptographic processor and ECC608 crypto chip
Low Power Consumption - 10w low power consumption, 7.2 kWh per month, estimated cost $1.008 per month (global average kWh price of $0.144/per kWh).
SenseCAP provides high-uptime, enterprise-grade hardware and one-stop cloud service to support the FluxNodes infrastructure. Featured with Easy-to-Deploy and Remote-Management, SenseCAP is your ideal first step to join Flux Community.
The FluxOS is powered by FluxNode infrastructure run by individual Flux holders. FluxNodes are geographically-spaced all over the world, so developers can be assured that their apps are accessible by users at all times and locations.
A FluxNode powered by FluxOS supports potential extension for other web3.0 dAPP.
No code seamless set up the FluxNode with SenseCAP M4 for scalable, decentralized computational network.
Powered by Jetson Nano, pre-installed JetPack System, with Aluminium Heatsink
Please add 256 GB SSD if you don’t have one. External SSD is required for setting up CUMULUS Node.
Powered by Jetson Xavier NX, pre-installed JetPack System, with Aluminium Heatsink
Please add 256 GB SSD if you don’t have one. External SSD is required for setting up CUMULUS Node.
Compact Edge Server powered by 11th Gen Intel® Core™ i3 1125G4/ i5 1135G7
Please add extra 32GB RAM, 512GB SSD for setting up NIMBUS Node.
A Giant Leap Forward for Robotics and Edge AI: up to 275 TOPS and 8X the performance of NVIDIA® Jetson AGX Xavier™ in the same compact form-factor.
Powered by Jetson AGX Xavier, 512-core Volta GPU with 64 Tensor Cores 11 TFLOPS (FP16) 22 TOPS (INT8)
FluxOS is a revolutionary second-layer operating system that allows hardened dockerized apps to run on Flux’s fully decentralized computational network, making it highly resilient to both system failure and outside attempts of censorship.
Notifications