Seeed NVIDIA_ElitePartner_Default_RGB

NVIDIA® Jetson™ brings accelerated AI performance to the Edge in a power-efficient and compact form factor. The Jetson family of modules all use the same NVIDIA CUDA-X™ software, and support cloud-native to build, deploy, and manage AI at the edge across all industries.

 

 

Seeed is the authorized reseller of NVIDIA Jetson Developer Kits and Elite Partner of the NVIDIA Jetson ecosystem. Based on our  with our over 15 years of hardware expertise, we offer a one-stop experience to simplify edge AI development including standard carrier boards and devices family, ODM services of both hardware & image flashing. Together with leading AI ecosystem partners, Seeed speeds time to market for customers by handling integration, manufacturing, fulfillment, and distribution. 

 

 

Jetson Catalog Products Compare | ODM Service | Wiki | Developer ToolsSucssess Stories | Ecosystem 

Your Pioneering Embedded AI Partner

Explore the full range of hardware products based on NVIDIA Jetson modules, including carrier boards, edge AI boxes, and peripherals, supporting you in every stage of development.

With Seeed’s online ODM service, customers can quickly get online quotations of unit prices, NRE fees, and estimated lead time. Once customers submit inquiries, the Seeed ODM team will get in touch in one workday.

In support of the NVIDIA Jetson platform, we collaborate with our edge AI partners to faster Vision AI applications. We also look forward to more partners joining us to accelerate an end-to-end vision AI solution pipeline for all industries.

SEEED STUDIO

Featured Products

reComputer Industrial J3011

Fanless Edge AI Computer with NVIDIA Jetson Orin™ Nano

Fanless compact PC: Thermal reference design, wider temperature support -20 ~ 60°C with 0.7m/s airflow

 

Designed for industrial interfaces2* RJ-45 GbE(1 for POE-PSE 802.3 af); 1* RS-232/RS-422/RS-485; 4* DI/DO; 1* CAN; 3* USB3.2; 1* TPM2.0 (Module optional)

 

Hybrid connectivity: Support 5G/4G/LTE/LoRaWAN®/GPS(Module optional) with 1* Nano SIM card slot

 

Flexible mounting: Desk, DIN rail, wall-mounting, VESA

 

Certifications: FCC, CE, RoHS, UKCA

NVIDIA® Jetson Orin™ Nano Developer Kit

NVIDIA® Jetson Orin™ Nano Developer Kit, sets a new standard for creating entry-level AI powered Robotics, smart drones, and intelligent cameras. With compact design, lots of connectors, and up to 40 TOPS of AI performance, you now have more than 80X the performance of NVIDIA® Jetson Nano in the same compact form-factor for developing advanced robots and other autonomous machine products.

 

High-speed interface support for multiple sensors

USB 3.2 Gen 2 ports, DP 1.2, M.2 key E with pre-installed Wi-Fi module, 2x M.2 key M for SSD, microSD slot, 2x MIPI CSI-2 connectors, Gigabit Ethernet, and 40-pin GPIO.

 

reComputer J3010

Jetson Orin™ Nano 4GB production module

4 * USB 3.2 Type-A (10Gbps); 1 * USB 2.0 Type C (Device Mode)

reComputer J4011

Jetson Orin™ NX 8GB production module

4 * USB 3.2; 1 * M.2 Key E ; 1 * M.2 Key M, DC Jack Power

reComputer series for Jetson Orin™ are compact edge computers built with NVIDIA advanced AI embedded systems: J30 (Orin™ Nano 4GB) and J40 (Orin™ NX 8GB and Orin™ NX 16GB)

The product is pre-installed Jetson supports the entire Jetson software stack and industry-leading AI developer tools for building robust AI applications such as logistics, retail, service, agriculture, smart city, healthcare, and life sciences, etc 

J401 carrier board supports Jetson Orin™ NX/Orin™ Nano modules.

Rich peripherals, high-performance stability consists of GbE port, USB 3.2 ports, M.2 key E,  M.2 Key E, CSI, HTMI, RTC, and so on.

 

We also provide wide selection of compact size carrier board work with Jetson Nano/Xavier NX/TX2 NX.

 

Find Compatible Cameras

 

Experience high quality video capture from cameras available at Seeed and build machine vision applications. Check out IP67 level protection camera with an IMX390C Sony CMOS image sensor with a FOV of 118° (H)*62° (V), 1920*1080 resolutions.

 

 

e-con Systems is an OEM camera manufacturer and solution provider that offers a wide variety of USB, MIPI, GMSL2, FPD-Link III, and GigE cameras for markets such as industrial, retail, agriculture, medical, etc. 


e-con’s cameras can be readily integrated with the complete portfolio of Seeed’s carrier boards- built for NVIDIA Jetson Nano, Xavier NX, and Orin which help product developers increase their time-to-market significantly.


Speed AI development with Amazing tools

Seeed Jetson series is compatible with the entire NVIDIA Jetson software stack, industry-leading end-to-end AI development tools, and device management platforms.

Computer Vision

Bring computer vision come alive onto the edge. Explore alwaysAI 130+ Pre-trained Model catalog and 85+ AI applications.
Fast train a model, leverage low code API and quickly deploy at the edge.

Embedded AI

Train a model in 5 mins with Edge Impulse! Build end-to-end ML pipeline for deploying audio, image classification, and object detection applications at the edge across from microcontrollers to the edge GPU platform.

Computer Vision

YOLOv5 🚀 is a family of object detection architectures and models pretrained on the COCO dataset, and represents Ultralytics open-source research and development into future AI Vision with best practice. 

Computer Vision

Roboflow empowers developers to build their own computer vision applications, no matter their skillset or experience. Explore over 90,000+ open-source computer vision projects in the Roboflow Universe

Model Optimization

Deci’s platform includes several modules, one being a cloud-based runtime optimization engine enables users to automate the manual model compilation and quantization processes on a wide variety of hardware types with just a few clicks.

Robot Development

Create your own smart robotic control center by Cogniteam. 

Nimbus is a cloud-based ecosystem for robot fleet configuration, testing, deployment, and management. Nimbus provides drag and drop tools and AI algorithms that are ROS1/2 compatible.

Fleet Management
balena provides a full technology stack to help you develop,deploy, and manage AIoT at any scale. Access the full capabilities of Jetson devices in balenaCloud. balenaOS provide easy access to JetPack components, giving your containers access to the GPU’s power.
Device Management

Allxon enables efficient OTA, remote hardware management services, and  remote disaster recovery solutions with Out-Of-Band (OOB) technology for NVIDIA Jetson Platform.   

SEEED STUDIO

Featured Stories

Explore how Seeed’s Jetson products help across industries.

See how companies are transforming their business with Seeed’s reComputer and Jetson Powered embedded systems.

Fast your AI product to market with Seeed’s edge AI partners offered tools and services.

Industry 4.0

  • Use NLP to simplify industrial communications and improves manufacturing productivity
  • Deploy helmet detection, and PPE detection for enforcing workplace safety

Retail

 

Understand your consumers, driven by data rather than intuition.
– Collect in-store retail analytics
– Analyze promotion activations

Agriculture

Precise livestock management helps farmers optimize livestock productivity, get real-time insights of the livestock eating and exercising habits, weights and disease.

Robotics& Logistic

  • Drag and drop robotics development tool
  • Autonomous towing robot at the warehouse
  • Robot parking patrol guards 

SEEED STUDIO

Transform Your Business
Delivering Real-world AI Together

Integrate your unique AI technique into our current Jetson hardwares. By licensing your product, Seeed will handle all aspects of manufacturing, marketing, order processing, and distribution.

 

Build your next-gen AI product powered by the NVIDIA Jetson module and bring your product concept to the market with Seeed’s ODM Service.

Edge AI from 0.1 to ∞

Start and Accelerate your next-gen AI product with NVIDIA Jetson Embedded System. Grow up with Seeed Ecosystem Community and Partners.