NVIDIA® Jetson™ brings accelerated AI performance to the Edge in a power-efficient and compact form factor. The Jetson family of modules all use the same NVIDIA CUDA-X™ software, and support cloud-native to build, deploy, and manage AI at the edge across all industries.

Seeed is the authorized reseller of NVIDIA Jetson Developer Kits and Elite Partner of the NVIDIA Jetson ecosystem. Based on our  with our over 15 years of hardware expertise, we offer a one-stop experience to simplify edge AI development including standard carrier boards and devices family, ODM services of both hardware & image flashing. Together with leading AI ecosystem partners, Seeed speeds time to market for customers by handling integration, manufacturing, fulfillment, and distribution. 

Your Pioneering Embedded AI Partner

Explore the trending tech and newest open-source embodied AI platform here, also leveraging the full range of hardware products based on NVIDIA Jetson modules as robot brain, including carrier boards, edge AI boxes, and peripherals, to support you in every stage of robotics development, making autonomous systems perceive, understand, and perform complex actions in the real (physical) world.

With Generative AI models, you can build edge AI applications with better generalization, ease of use and higher accuracy. Access tutorials and resources to explore and experiment with large models on the NVIDIA Jetson platform. Delve into the vast possibilities of Generative AI and bridge their potential with applications in the physical world.

Upgrade any Camera with the powerful Edge AI device, supercharged by NVIDIA Jetson Platform. We’re here to help streamline operations and responding efficiency by providing video analytics solutions. From one model to multiple model, we support up to 20+ real-time streams running at single edge AI devices, delivering real-time AI insights and automated alerts to build the AI NVR for a more secure space.

Featured Product

reComputer Jetson Super Series

Super charging reComputer with up to 1.7x AI performance boost

  • Deliver up to 157 TOPS AI performance, while efficiently handle 40W heat dissipation
  • Rich set of I/Os including 2x Ethernet, mini-PCIe, 4x USB, 4x CSI, CAN, M.2 Key M/E
  • Pre-installed Jetpack 6.2, Linux OS BSP ready

reComputer Jetson Mini Series

Tiny Edge AI Computer for Integrating into Any Autonomous Machine System

Customizable expansion board for more possibilities

  • Dual-channel CAN, RJ-45 Ethernet
  • 4x USB ports up to 8 with expansion, designed for multi-sensor connections

Wide range DC power input supporting 12-54V

  • Able to directly connect with 48V battery power supply

reComputer Jetson Robotics Series

Robotics Brain Reference Design for Rapid Validation and Policy Training & Deployment

  • Support 19-54 V range battery power input, combining with 6×USB, 2×CAN (1 with XT30 (2+2), 1 with JST connector), 1×GMSL, 2×I2C, etc.
  • MAXN performance up to 157 TOPS to boost your application, while efficiently handle 40W heat dissipation needs
  • Pre-installed Jetpack 6.2, Linux OS BSP ready

reServer Industrial J501 Carrier Board for Jetson AGX Orin

Build the most powerful embedded AI systems with up to 275 TOPS AI performance

Advanced Vision AI capabilities for autonomous machines

  • Supports 8K60 and 3x4K60 video decoding
  • 16 lanes of MIPI CSI-2, offering optional GMSL extension board supporting up to 8 GMSL cameras.

Extensive connectivity

  • Gigabit Ethernet, 10G Ethernet, USB 3.1, M.2 Key E, Key B, and Key M. CAN and RS232/422/485

Jetpack 6 BSP ready, build autonomous machines with latest Jetson Platform Service.

reComputer Jetson Classic Series

Compact Edge AI computer, classic design covering wide range of NVIDlA Jetson modules

Brand new architecture

  • 80x AI leap forward than Jetson Nano, 5x leap forward than Jetson Xavier NX

Immediately go to market

  • Preinstalled Jetpack 5.1, Linux OS BSP
  • Certification: ROHS, CE, FCC, KC, UKCA, REACH

Long Lifecycle

  • 6 year of availability, optional 3+ years of warranty
  • Open-source carrier board with rich set of I/Os: 4x USB3.2, HDMI, GbE, M.2 Key M, M.2 Key E, GPIO, etc

reComputer J401B Series

Updated reComputer classic edge AI computer, adding-on mini PCle for LTE module integration

Design for Both Development and Production

  • Equip with rich set of I/O: 2×USB3.2, HDMI, Ethernet, M.2 Key M/E, mini-PCIe also support multiple wire/wireless communication options such as Wi-Fi and LTE.

Immediately Go-to-Market

  • Pre-installed Jetpack 5.1.3, Linux OS BSP ready. Certification includes ROHS, CE, FCC, KC, UKCA, REACH.

Long Life time Supply

  • Available through 2032 for continuous production supply

reComputer Industrial Series

Robotize machines in the facility or the wild

Fanless compact PC

  • Thermal reference design, wider temperature support -20 – 60°

Design for industrial interfaces

  • 2x RJ-45 GbE, RS232/422/485, 4x Isolated DI/DO, 1xCAN

Flexible mounting

  • Desk, DIN rail, wall-mounting, VESA

reServer Industrial Series

Local inference center for video intelligences

  • 4 PoEs support multiple 4K streams with real-time processing complex tasks.
  • Expand local storage with SATA HDD/SSD
  • Hybrid connectivity: Support 5G, 4G LTE (modules optional )

ODM Service for NVIDIA Jetson

Seeed ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change. If you can’t find the off-the -shelf Jetson hardware solution for your requirements, our in-house R&D engineering team with over a decade of experience in SBCs and industrial computing can design for your specific application demands. Contact us at odm@seeed.cc and submit a new product inquiry to us for evaluation.

Seeed Embodied AI Hackathon is ON GOING!

We’re exploring the latest open-source robotics projects, focusing on Physical AI by combining real-world data collection with NVIDIA Isaac Sim, popular model strategies, and real-time inference on NVIDIA Jetson to make robotics more practical.

Using Hugging Face LeRobot, we’ve streamlined robotic arm imitation learning into a 2-day hackathon, where developers team up to train and deploy policies. This challenge has already been successfully held in China Shanghai/Shenzhen/Wuhan, and U.S San Jose, bringing hands-on experience to participants. We’re excited to continue expanding the community and making AI-powered robotics more accessible to everyone.

Find out what NVIDIA Jetson powered edge AI systems can do for you

Run Ultralytics YOLO on NVIDIA Jetson Orin

Simply try on all Ultraslytics YOLO models with Jetson Orin Edge device through one-line command! By processing image/video/real-time stream feeding, you can get experience of object detection, image segmentation, pose estimation, and classification on the edge effortlessly.

Accelerate Application Building

🚀 Embark on your journey into our comprehensive Vision AI resources hub: including practical AI developing tools, success use cases, innovative community projects, and the latest Edge AI news! Here you can accelerate your computer vision development and deployment on the Edge with Seeed’s cutting-edge hardware powered by NVIDIA Jetson platform.

Featured Stories

Explore how Seeed’s Jetson products help across industries.

See how companies are transforming their business with Seeed’s reComputer and Jetson Powered embedded systems.

Fast your AI product to market with Seeed’s edge AI partners offered tools and services.

Industry 4.0

  • Use NLP to simplify industrial communications and improves manufacturing productivity
  • Deploy helmet detection, and PPE detection for enforcing workplace safety

Retail

Understand your consumers, driven by data rather than intuition.
– Collect in-store retail analytics
– Analyze promotion activations

Agriculture

Precise livestock management helps farmers optimize livestock productivity, get real-time insights of the livestock eating and exercising habits, weights and disease.

Robotics& Logistic

  • Drag and drop robotics development tool
  • Autonomous towing robot at the warehouse
  • Robot parking patrol guards 
LOGO

Transform Your Business
Delivering Real-world AI Together

Integrate your unique AI technique into our current Jetson hardwares. By licensing your product, Seeed will handle all aspects of manufacturing, marketing, order processing, and distribution.

In support of the NVIDIA Jetson platform, we collaborate with our edge AI partners to faster Vision AI applications. We also look forward to more partners joining us to accelerate an end-to-end vision AI solution pipeline for all industries.

Contact Us

We Are Glad to Be Your Hardware Partner!