Customization service based on industry-proven solutions.
• Board functionality
• Memory Unit
• Sensor, Actuator, and Connector Integration
• Schematic Design
• PCB Layout
• Creating BOMs & sourcing
• Expansions: Cape, Shield, Hats
-Over Molding
-Die Pressing
• Board functionality
• Memory Unit
• Sensor, Actuator, and Connector Integration
• Schematic Design
• PCB Layout
• Creating BOMs & sourcing
• Expansions: Cape, Shield, Hats
• Hardware Drivers
• Linux Kernel Customization
• Firmware and Image Design
• Design for Manufacturing
• Mechanical Design
(2D, 3D design file and CMF)
• Molding Design
-Injection Molding
-Over Molding
-Die Pressing
-Vacuumn Casting
-Silicon Molding
• Mock up verification
• Various material available:
Plastic/Aluminum/Rubber/Silicon, etc.
• Packaging Design
• Graphic Design for Guide Books
• Graphic Design for the Manual
• Customized Packaging Design
• Graphic Design for Box, Guide books, Manuals, etc.
• Functionality Testing
• Reliability Testing
-Thermal Shock Chamber (-55/+125°C)
-High Temperature Storage Chamber
-Humidity Chamber (RH% from 20% to 95%)
-Ionic Contamination
-Strain gage
-Dye and Pry
-Cross Section
-Pull and Shear Test
• Regulatory Testing
-EMC
-EMI
-ESD
• CE
• FCC
• TELEC
• RoHS
• REACH
• CA65
• Integrated QMS
• Engineering System
• Delivery Process
• Reliability Testing
• Certification
Notifications