![](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/组-276@1x-300x225.png)
Empowering Future Innovators
We empower educators and learners with user-friendly hardware and fully course-ready resources that integrate the latest industry trends and international curriculum standards. Whether you’re a student, educator, or maker, our comprehensive tools and support make learning and creating easier and more fun.
![icon-05 icon-05](https://www.seeedstudio.com/blog/wp-content/uploads/elementor/thumbs/icon-05-qanea8mhovmhwuw6hnmxl4vrl2jnnp8xp6wsi2o89c.png)
User-friendly hardware
Hardware that simplifies the connection, experimentation and creation by integrating fun in teaching & learning to improve classroom efficiency.
![icon-03 icon-03](https://www.seeedstudio.com/blog/wp-content/uploads/elementor/thumbs/icon-03-qanea2zgjverz74del7666b00rbgdimjoezvmewlao.png)
Educational Resource
Fully course-ready, Seeed curriculums integrate interdisciplinary pedagogy, latest industry trends and international curriculum standards.
![icon-04 icon-04](https://www.seeedstudio.com/blog/wp-content/uploads/elementor/thumbs/icon-04-qanea5sz4dimy109y4f1vnldswxk0lxqosyc28ses0.png)
Community Support
Global educators, enthusiastic makers, and dedicated tech support team that keep learners company in exploration and creation.
Products & Courses
- Precision Human Detection: The onboard mmWave sensor, based on the FMCW principle, offers accurate privacy-focused human detection.
- Flexible Customization: The Onboard Human Presence sensor is replaceable with other Seeed’s mmWave series for heartbeat detection, fall detection, etc; Enable additional functionality with 400+ optional Grove sensors.
- Easy Setup, Wireless Updates: No-Code setup for Home Assistant in 1-2 minutes, with wireless Over-The-Air (OTA) updates.
- Seamless Connectivity: Powered by XIAO ESP32C3, supporting WiFi/BLE and compatible with smart home systems
- Scalable Solution: Tailor to your needs with available OEM/ODM services for scalability.
- Lower entry barriers and User-Friendly: No wiring, no welding, plug & play experience, can get started with Raspberry Pi Pico easily and quickly
- 14 handpicked Grove Modules available: including 5 sensors/ 5 actuators/ 2LED/ 1 LCD display/ 1 Grove shield
- Rich and comprehensive tech-support documentation: Detailed and comprehensive Micropython tutorials for each module
- Fully compatible with Pi Pico: The Grove Base Shield is tested and fully compatible with Pico
- Free curriculum support: 12-week, 24-lesson free course on IoT basics offered by Azure Cloud Advocates at Microsoft
- Ultra-low threshold entry experience: easy-to-use hardware deployment, plug-and-play Grove, and a beginner-friendly programming platform
- Scientific and complete curriculum: project-based teaching method, a proven way for new skills to ‘stick’
- Hands-on lessons spanning real projects: help develop the ability to think about IoT solutions and learn in the face of real-world problems
- Immediately visible learning effects: pre- and post-class quizzes, completed written instructions, etc., to ensure effective basic knowledge learning and projects output
- Co-produced by Arduino and Seeed
- Plug & play addition to the Arduino Uno
- 10 most commonly used electronics modules
- All modules are pre-wired on the PCB, no wiring required
- High-quality online lessons provided by Arduino
- Perfect for Steam Education and Online Education
- The prospect of AI: Discuss the future of AI, including the role of Large Language Models in enhancing device intelligence and user interaction
- Interactive Demonstrations: Experience real-time applications of AI through engaging demonstrations.
- Hands-On Training: Learn the basics of sound and vision model training. Participants will actively engage in collecting and training models using the XIAO ESP32S3 Sense.
- Designed for Children
- Graphical Programming: making coding more accessible and comprehensible.
- Interactive Learning: The course offers an enjoyable and interactive experience for delving into complex electronics.
- Hand-sized edge device: Compact size at 130mm x 120mm x 50mm, featuring an NVIDIA Jetson Nano 4GB module, offering 0.5 TOPS AI performance with low power consumption and low latency.
- Ready for development and deployment: pre-installed NVIDIA JetPack 4.6.1 supports the entire and industry-leading AI or building robust AI applications such as logistics, retail, service, agriculture, smart city, healthcare, and life sciences, etc.
- Expandable with Rich I/Os: The reComputer J1010 includes an onboard microSD card slot, 1x USB 3.0, 2x USB 2.0, HDMI, M.2 Key E for WiFi, LTE, and Bluetooth, RTC, Raspberry Pi GPIO 40-pin, and more.
- Power efficient: powered by Type C 5V/3A, consuming as little as 5 watts.
- 360 Degree ToF Laser ranging scanner: Generate 2D point cloud map information up to 40m radius while operating 10% reflection within 15 meters
- High Lighting Resistance: Against up to 80000 lux light suitable for outdoor placing
- Stunning Sampling Capability:Provide 10Hz(600rpm) scanning frequency, up to 32KHz measurement frequency, and 1125° angular resolution
- Suitable for Anywhere: IP65 high ingress protection, small and compact, capable of every indoor and outdoor deployment
- Certified Output Laser Power: Safe as IEC-60825 Class One eye safety rating
- Alternative to NVIDIA Jetson AGX Xavier Developer Kit, built with Jetson AGX Xavier Module and the same form factor carrier board, pre-installed with JetPack System, cooling fan, and aluminum case.
- Deploy neural networks faster at edge devices, running in as little as 10W and delivering up to 32 TOPs AI performance.
- Powerful architecture: 512-core Volta GPU with Tensor Cores and 8-core ARM v8.2 64-bit CPU, 8MB L2 + 4MB L3.
- Rich interfaces: RJ45, 2Xusb3,1. DP,(16X) CSI-2 Lanes, NVMe, PCIe x1, 2xUSB 3.0, USB 2.0, 2.4/5GHz Wi-Fi, Bluetooth, UART and 40-pin GPIO.
- Sufficient storage for complex AI workloads: 32GB 256-Bit LPDDR4x | 137GB/s, 32GB eMMC 5.1, support NVMe expand storage.
- Rapid product development, supported by NVIDIA JetPack and DeepStream SDKs, as well as CUDA®, cuDNN, and TensorRT software libraries.
- Cost-effective industrial purpose carrier board: Industrial interfaces and rich I/Os will save cost for both prototyping and deployment.
- Work with advanced embedded system: fully support NVIDIA Jetson Nano/Xavier NX/TX2 NX module with up to 21TOPs AI performances.
- Industrial connectivity: 1x CAN, 1x RS232, and 1x RS485
- Various set of I/Os: 4x USB Type A, 1xUSB2.0 Type C, 1xSPI, 2x I2C, 1x MicroSD card slot, M.2 Key M(SSD), 1xFan(5V PWM), 2xLED State.
- Cetifications: CE, FCC, RoHS
XIAO: Big Power, Small Board - Mastering Arduino and TinyML
- Practical Learning: Units 1-4 teach using XIAO for Arduino projects, from LED lighting to complex setups. Wi-Fi and MQTT are covered.
- TinyML Focus: Unit 4 explores TinyML projects with XIAO nRF52840 Sense and Edge Impulse.
- Beginner-Friendly: No prior Arduino or electronics knowledge needed. Step-by-step guidance provided.
- Fast Prototyping: Learn to quickly create electronic prototypes
- Inspiring Projects: Unit 5 showcases creative XIAO projects by users.
No-code Programming to Get Started with TinyML
- Deep Learning on Microcontrollers: Train and deploy neural networks on Cortex-M microcontrollers like Wio Terminal using Codecraft.
- Project-Based Learning: 7 step-by-step projects teach Machine Learning for low-power microcontrollers, enabling smart, connected systems.
- Complete Cycle: Learn to design, gather data, train, and deploy ML projects on Cortex-M devices.
- Beginner-Friendly: No programming or electronics knowledge is needed. Guided approach for practical learning.
- Deploy in 10 Minutes: Build an AIoT project through 3 steps in 10 minutes
- Advanced Technologies: Combination of Machine Learning, LoRa® technology, and pre-trained embedded AI Vision Sensor
- Great Extensibility: Compatible with 400+ Grove sensors to support extensive applications and customization options
- Broad Integration: Compatible with mainstream platforms for Cloud support
- Open-source Platform: Compatible with beginner-friendly programming platforms enabling co-creation of IoT sensors
- Upgradable to Industrial Sensors: Gateway to the higher-end SenseCAP series of outdoor sensors for industrial usage
- SanDisk 32Gb Micro SD Card: Speed up to 120MB/sec read
- SD card reader: Easily access and manage information stored on the SD card
- USB Type-C to USB Type-A converted function module: Support to change the USB Type-C port to USB 3.0 Type-A, for data communication, charging supportable
- 20cm Type-A to Type-C cable: Data communication for a certain range
- Beginners-friendly design: Includes over 80 essential elements for basic DIY projects.
- Compatibility:Compatible with Arduino, Seeeduino, and many development boards.
- Convenient storage:Comes with a handy parts storage box.
Exclusive Educator Discount: Save Up to 20%
Explore Seeed Studio’s Academic Support hub, where we empower educational institutions with exclusive discounts, high-quality learning resources, maker camps, co-create services and career opportunities.
If you’re an educator looking to place an order for your teaching or research, you could be eligible for discounts of up to 20% off. Limited to the products on this page.
![Dr. Peter Dalmaris](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/4604556.png)
![Heikki Hietala](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/4604557.png)
Featured Stories
![](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/组-276@1x-300x225.png)
![mmWave Human Detection Sensor Kit](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/mmWave-Human-Detection-Sensor-Kit-300x251.png)
Best Home Assistant Hardware for Building a Smart Home in 2024
![](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/Screenshot-2024-08-19-092853-300x159.png)
Smart Coastal Management: IoTech Deploys SenseCAP LoRaWAN Weather Station to Enhance Environmental and Water Quality Monitoring in Bournemouth
![](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/image-5-300x186.png)
Seeed Studio at FAB24: A Deep Dive into Innovating Digital Fabrication
![](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/2-300x300.png)
Custom Your Tesla Model 3 Brake Light with XIAO ESP32C6
![](https://www.seeedstudio.com/blog/wp-content/uploads/2024/08/KaaIoT-1-300x168.png)