Lily

Nature lover, baker, cook, DIYer, bug hunter in daily life, and wanna code. Love writing. Words are my natural expression.

Introducing Seeed Studio 2-Channel AC Wi-Fi Relay: A Home Assistant Native Switch with Power Metering Based on XIAO ESP32C3

Powered by our thumb-sized XIAO ESP32C3, this Home Assistant-native relay device lets you control two independent 100-240V AC loads – perfect for lights, appliances, and motorized facilities. We’ve pre-flashed it with ESPHome firmware and built in a power meter, so you can track both real-time and historical power consumption right from your Home Assistant dashboard.

Meet XIAO RA4M1, Powered by Renesas 32-Bit ARM® Cortex®-M4 RA4M1 Microcontroller

The XIAO RA4M1 maintains the beloved features of the Seeed Studio family: a thumb-sized form factor, all components surface-mounted with stamp holes on both sides, compatibility with Seeed Studio XIAO accessories, and open-source availability. It also boasts the Renesas’ RA4M1 32-bit ARM® Cortex®-M4 running at up to 48 MHz with FPU, along with ample memory and flash storage.

Meet ReSpeaker Lite, Speak to Automate Your Home, Office, and More

Discover the new ReSpeaker Lite Series! Control your smart home with natural language, integrate with OpenAI, and activate custom wake words. Explore ReSpeaker Lite 2-Mic Array and Voice Assistant Kit for advanced voice interaction and automation in Home Assistant. Ideal for AIoT applications with high-quality voice capture and recognition.

Calendar

2025 年 8 月
 123
45678910
11121314151617
18192021222324
25262728293031