All Posts

Join Seeed’s “IoT Into the Wild Contest for Sustainable Planet 2022” on Hackster to Get 100 Free Hardware and to Win $14,000+ in Prizes!!

Together with Hackster.io, we are very happy to jointly organize “IoT Into the Wild Contest for Sustainable Plant 2022”, which is supported by Project 15 from Microsoft, Zambezi Partners, Edge Impulse, Fab City Foundation, Institute for Advanced Architecture of Catalonia (IAAC), the Paradise International Foundation, Nova Labs, and Helium. We hope that open tech can lay an important foundation for achieving the UN’s Sustainable Development Goals. Through the contest, we hope to encourage more applicable, scalable, plug-and-play, and easy-to-deploy AIoT solutions to solve real-life challenges in the wild.

Read More »

SDG 17: Seeed Provides TinyML Starter Kits and AIoT Trainings for ICTP’s “Asian Regional Workshop on Scientific Use of Machine Learning on Low-Power Devices”

Seeed is happy to sponsor TinyML Starter Kits, and provide free online AIoT trainings for “Asian Regional Workshop on SciTinyML: Scientific Use of Machine Learning on Low-Power Devices”, which is organized by the Abdus Salam International Centre for Theoretical Physics (ICTP) and Universiti Kebangsaan Malaysia.

Read More »

Calendar

June 2025
M T W T F S S
 1
2345678
9101112131415
16171819202122
23242526272829
30