Seeeduino on Makezine
Makezine is carrying our products includes seeeduino and catalyst pack, very good news to both
Incoming! OSHW Gurus in China!
Was too busy even for blogging… Thanks to x.Fan for taking over this place! Back
What a GIFT!
I came from a small town which called ‘Rain city’, it rains a lot. After
Wall E in Seeedstudio
You may watched the movie ” Wall E” and enjoyed it pretty much. Actually that little robot
Huge! Waterproof and dustproof button!
These buttons are from our OEM order, they are mistakenly produced as non-ROHS model thus
Evolution!A new powerful USB to Serial converter
UartSB V2.1 adds USB connectivity to your project easily. It’s pluggable to computer USB port
Time machine!
If you want to remove some solder,here is a tool you should have one-L135A Desoldering pump ,
New products from JYE tech
Multiple Usage Programing Adapter Features: ● Compatible with AVR STK200 programming interface ● Compatible with Altera
Super!Seeeduino Catalyst Pack available now!
This is a deluxe pack for Arduino users; it includes Seeeduino, basic components and prototyping platform, various Input and sensors, visual and