What a GIFT!
I came from a small town which called ‘Rain city’, it rains a lot. After
Wall E in Seeedstudio
You may watched the movie ” Wall E” and enjoyed it pretty much. Actually that little robot
Huge! Waterproof and dustproof button!
These buttons are from our OEM order, they are mistakenly produced as non-ROHS model thus
Evolution!A new powerful USB to Serial converter
UartSB V2.1 adds USB connectivity to your project easily. It’s pluggable to computer USB port
Time machine!
If you want to remove some solder,here is a tool you should have one-L135A Desoldering pump ,
New products from JYE tech
Multiple Usage Programing Adapter Features: ● Compatible with AVR STK200 programming interface ● Compatible with Altera
Super!Seeeduino Catalyst Pack available now!
This is a deluxe pack for Arduino users; it includes Seeeduino, basic components and prototyping platform, various Input and sensors, visual and
Funnel IO remixed by seeedstudio
Funnel I/O (FIO) is an Arduino compatible board designed by Shigeru Kobayashi, based on
RoHS Compliance for Seeeduino
Since many developers asked about if Seeeduino is RoHS compliant, we replaced all the components