DSO Nano firmware major update
APP ver 2.4 change vs. default firmware Bug fix: Can’t trigger in SINGLE mode Bug
New category added to depot
We’ve added a new category called ‘weekend sale’ to our depot, and you will find
Rainbowduino extension board v1.0b
Rainbowduino is a powerful and easy to use LED driver platform, you can easily light
Weekend sale – 30% off on batteries
Are you looking for batteries to power your project? Here is exactly the thing you
Seeed Product Naming Rule v0.9b
0.9b: From now on, you will see our new products usually are 0.9b, which means
18% off on Electronic Brick Series
We can build electronics projects just as easy as piling bricks. Arduino and community have
See You in New York!
Bug Labs, MakerFaire andlittleBits will be hosting in NYC on September 23 called the Open Hardware
Thank you for the birthday card
When Seeed Studio is celebrating the 2nd birthday, our lovely Fans made these nice birthday
Guitar effect shield for Maple
[Okie] designed this audio effect shield for Maple. You’ll remember that Maple is a prototyping system built