Arduino Accelerometers: ADXL356, ADXL345 vs ADXL335
Mems accelerometers are simple, portable, and applicable but how do we get started? Which accelerometer

10 Things you can do with your HX711 and Load Cell
Ever heard of the HX711 and Load Cell? They are commonly used together to create

MLX90640 IR Array: Thermal Imaging Cameras for your Microcontroller
The MLX90640 32×24 IR array by Melexis is a cost-effective alternative unlike the one seen

What is HMI? – Introduction to Human Machine Interface with Nextion
HMI also known as Human Machine Interface, is a display that allows the user to

NRF51822 BLE Module: Getting Started and Arduino Compatability
Powering wireless applications is made easy with the NRF51822, a multiprotocol SoC with Bluetooth low

SPI – Introduction to Serial Peripheral Interface
Whether you are a beginner or an experienced engineer, you will definitely come across SPI

Temperature Sensors?Logging for Arduino: Which Sensor to choose?
With many temperature sensors with different features and functions out in the market, it is

Getting Started with NRF24L01 Transceiver: Arduino Guide
NRF24L01+, a popular 2.4GHz RF wireless Transceiver Module among Arduino Users. Regarded highly for its

Best Single Board Computers of 2025
It has been an exciting year for single-board computers (SBCs) in 2023. Just in June,