BEEs Shield, not another Xbee shield but two.

Thank you guys for commenting in previous post http://www.seeedstudio.com/blog/2010/04/26/xbee-shield-upgrade-per-your-favor-vote/ please contact us for a free pioneering sample. 🙂

Here we have finished a prototype, upgraded on following features:

1. Dual Bee type socket.

2. 1 reset button and 3 indicator LED for each Bee (On/Slep, RSSI, ASSOC)

3. Full size with free drills.

4. Able to reset base board

5. Provide 500mA under 3.3V

6. Bee #1 uses software serial port (assign one from Digital 2-13)

7. Wireless programming

8. Full break out for each Bee

9. Switchable of communication with PC/Base board

10. Standalone usage

Check out the photos:

About Author

Calendar

June 2010
M T W T F S S
 123456
78910111213
14151617181920
21222324252627
282930