New XIAO Add-on: Wio-SX1262 LoRa Module for Seeed Studio XIAO

Why LoRa for XIAO?

Seeed Studio XIAO development boards are known for their compact size, powerful computing capabilities, and versatile connectivity options. From wired interfaces like RS-485, CAN-BUS, I2C, SPI, UART, and USB to wireless protocols like Wi-Fi, Bluetooth, Zigbee, Thread, and NFC—XIAO covers an impressive range either with the compatible connectivity add-ons or with the onboard features. However, one crucial wireless frequency band has been missing: Sub-1GHz

LoRa (Long Range) technology is one of the most popular wireless communication methods within the Sub-1GHz spectrum. Its low power consumption and long-range capabilities make it ideal for IoT applications, remote monitoring, and smart agriculture. To fill this gap, we are excited to introduce the Wio-SX1262 LoRa Module for our Seeed Studio XIAO family—bringing reliable Sub-1GHz LoRa connectivity to your XIAO projects.

Introducing Wio-SX1262 for XIAO

The Wio-SX1262 LoRa Module is a high-performance LoRa module specifically designed for the XIAO series development boards. Powered by the Semtech SX1262 chip, it supports global LoRa bands (862-930MHz) and provides developers with a compact, efficient solution for long-range communication. This plug-and-play add-on seamlessly integrates with XIAO boards, enhancing their capabilities for IoT sensor networks, smart agriculture, and other remote applications.

Features

    • Optimized for XIAO: Designed with standard XIAO pin headers for plug-and-play compatibility—no soldering required.
    • Powerful LoRa Performance: Built on the Semtech SX1262 chip, offering long-range communication up to 2km with support for 868/915 MHz bands.
    • Compact and Low-Power: Space-saving design with ultra-low power consumption (1.62 μA in sleep mode).
    • Comprehensive Development Support: Detailed documentation, example code, and tutorials to accelerate development.
Range Test Result for Wio-SX1262 LoRa Module

Recommended Applications

The Wio-SX1262 unlocks new possibilities for XIAO-based projects, including:

    • Meshtastic Devices

Tap into the growing Meshtastic community by integrating the Wio-SX1262 with pre-soldered XIAO ESP32-S3 or XIAO nRF52840, boards to create open-source, long-range mesh communication devices. This is particularly useful for off-grid messaging and community-based mesh networks.

    • Small 1-Channel LoRaWAN Gateway with XIAO ESP32S3

Combine the Wio-SX1262 with the XIAO ESP32S3 or XIAO ESP32C6 to create a compact LoRaWAN gateway. This low-cost, single-channel gateway enables long-range data collection and transmission to LoRaWAN networks, ideal for small-scale IoT deployments. You can follow this link to configure the gateway.

    • Custom LoRaWAN/LoRa Sensor Nodes with XIAO Boards and Add-Ons

When snapping a pre-soldered XIAO board into the Wio-SX1262 LoRa Module, most I/O pins will be used for the LoRa connection, leaving only TX, RX, and one GPIO pin available. To build your long-range automation system, use a pre-soldered XIAO development board with the Wio-SX1262 module, and you can connect serial-based actuators or sensors (like UART actuators, or GPS sensor) to create custom LoRa nodes.

Why Choose Wio-SX1262 for XIAO?

The Wio-SX1262 is more than just a LoRa module—it is a comprehensive solution designed to expand the wireless capabilities of the XIAO ecosystem. With plug-and-play simplicity, global LoRa band support, and extensive documentation, developers can focus on building innovative applications without worrying about hardware compatibility.

Besides the standalone Wio-SX1262 LoRa Module, we offer complete development kits that bundle the LoRa module, XIAO board, and application-specific firmware. Want to start right away without dealing with pin re-definition and code setup? These plug-and-play kits are your best choice!

XIAO nRF52840 & Wio-SX1262 Kit for Meshtastic

Perfect for building battery-powered Meshtatic applications

$13.49

XIAO ESP32S3 & Wio-SX1262 Kit for Meshtastic & LoRa

The go-to tiny Meshtastic dev kit.

$9.9

XIAO ESP32S3 & Wio-SX1262 Kit with 3D Case for Meshtastic & LoRa

The go-to tiny Meshtastic dev kit with 3D Enclosure and 2dBi LoRa Antenna.

$17.9

Get Started Today!

Unlock the full potential of the Seeed Studio XIAO with the Wio-SX1262 LoRa Module. Pre-order now and be among the first to experience the next level of long-range communication for your IoT projects.

About Author

2 thoughts on "New XIAO Add-on: Wio-SX1262 LoRa Module for Seeed Studio XIAO"

  1. 1) Could you explain the difference between this and the WIO-SX1262 included in the “XIAO ESP32S3 & Wio-SX1262 Kit for Meshtastic & LoRa” ? I have the kit, and the board-to-board connector is not a very stable physical connection, so if this works with the XIAO ESP32S3, and uses the pin connections, that would be an important improvement.
    2) Does your Meshtastic code support the combination of this board and the XIAO ESP32S3 today?

    1. 1. What’s the difference between this and the Wio-SX1262 in the “XIAO ESP32S3 Kit”?
      The main difference is how they connect to the XIAO board:

      • The new Wio-SX1262 LoRa Add-on uses the XIAO pin headers for a more secure and stable connection—no wobbly board-to-board connectors.
      • It’s also fully compatible with the XIAO ESP32S3, so you can easily plug it in and get started.

      If you’ve had issues with the old connector, this new add-on is a more reliable option.

      2. Does this work with Meshtastic and the XIAO ESP32S3?

      • Yes! The Wio-SX1262 LoRa Add-on works with Meshtastic and the XIAO ESP32S3. You may need to update your firmware, but it’s a smooth transition since it uses the same SX1262 chip.

Comments are closed.

Calendar

March 2025
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31