Discover the latest Co-create line-up: Loko GPS Tracker, XIAO PowerBread, XIAO Logger HAT, Smart Citizen Kit, Mech_hexpod, Louder ESP32
By Estella Tang 4 months agoWe are thrilled to introduce our latest collection of Co-create products, launched to enhance user experience and foster creativity. This new collection brings together a diverse range of items, each designed in collaboration with our partners. By incorporating valuable insights and ideas directly from our community, we have created a line-up that truly reflects the needs and desires of our users.
Loko is an advanced, ultra-compact offline GPS tracking system utilizing LoRa (Long Range) radio technology for extended-range communication without cellular infrastructure dependency. This dual-unit system comprises a compact transmitter (30 x 22 mm, 14g) and a receiver, offering precise geolocation services with a 15+ km operational radius.

Independent Operation: No cellular signal or internet is required, allowing for offline functionality and navigation using pre-downloaded OpenStreetMap areas.
Comprehensive Tracking Features: Offers accurate metrics such as latitude, longitude, altitude, and speed, with real-time GPS tracking and data logging capabilities.
Multi-Device and Long-Range Support: Capable of tracking up to 30 air units per ground unit over a tested range of 15+ km, with a battery life of up to a year on a single charge.
Developer-Friendly and Secure: Open-source design with customizable features, supporting LoRaWAN and LoRa P2P communication, along with AES128 encryption for secure data transmission.
Durable and Versatile Applications: Rugged, water-resistant design suitable for various uses such as drone recovery, wildlife tracking, and outdoor adventure sports.
Check out here: https://www.seeedstudio.com/Loko-GPS-Tracker-p-6261.html
XIAO PowerBread is a compact, high-power breadboard supply with built-in monitoring. It offers stable 3.3V and 5V outputs and real-time tracking of voltage, current, and power on its LCD display. Fully compatible with Seeed Studio XIAO dev boards and breadboards, it’s perfect for prototyping with visibility. Fully open-source and actively maintained by the designer, with easy-to-use documentation and customizable code.

Key Features
- Real-Time Monitoring: Integrated LCD display provides instant access to voltage, current, and power metrics, no multimeter needed.
- High-Current Output: Supplies up to 1.5A of stable 3.3V power, making it suitable for a variety of breadboard electronics projects.
- Plug-and-Play Design: Easily connects to standard breadboards for quick prototyping without additional setup.
- Open-Source Compatibility: Works with various Seeed Studio XIAO dev boards, including XIAO RP2040, XIAO RP2350, XIAO ESP32C3, XIAO ESP32S3, and XIAO ESP32C6(The support for XIAO SAMD21 and XIAO RA4M1 will be coming soon). It allows for flexible extensions and customizations.
- Accurate Sensing and Monitoring: Features dual-channel voltage and current sensing, along with precise temperature and humidity readings, ideal for detailed power supply analysis and data logging.
Check out here: https://www.seeedstudio.com/XIAO-PowerBread-p-6318.html
This little hat add-on for XIAO incorporates a Sensirion SHT40 temperature and humidity sensor, the BH1750 ambient light sensor, a PCF8563 real-time clock for accurate timekeeping, and an enableable voltage divider to keep track of the battery voltage.
Key Features
- Compact Design: The device has a tiny footprint, making it compatible with all Seeed Studio XIAO microcontroller boards, ideal for space-constrained projects.
- Low Power Consumption: GPIO-powered sensors enable a no-power sleep mode, with the always-on RTC consuming less than 1 µA, suitable for battery-operated data loggers.
- I2C Communication: Supports easy programming using existing libraries and allows for the addition of multiple sensors on the same I2C bus.
- On-Board RTC: Features the PCF8563 chip for accurate timekeeping, essential for long-term data logging, with programmable interrupts for waking from deep sleep.
Accurate Monitoring and Battery Management: The SHT40 sensor offers precise temperature and humidity readings, while the system allows safe monitoring of battery status through a voltage divider connected to the lithium-ion battery.
Check out here: https://www.seeedstudio.com/XIAO-LOG-p-6341.html
The Smart Citizen Kit 2.3 allows people to easily collect environmental data such as air and noise pollution, visualize it, and share it with the world through the Smart Citizen platform. All this while being completely open source and customizable to your needs. Built by communities for communities.

Key Features
- Multi-Sensor Capabilities: The new SCK2.3 is compatible with the previous SCK2.1. It brings new sensors, more customization, and exciting features that allow anyone to accurately measure and collect better quality data, including UV readings, an improved PM sensor to better measure air quality, along with the classic sensors from the previous SCK2.1: temperature, humidity, noise and light pollution.
- User-Friendly Interface: The SCK2.3 is designed to allow anyone to start measuring in no time, making it accessible for beginners,educators, and researchers alike.
- Open Source Hardware with Customization Options: As with previous versions, the SCK2.3 is fully open source, allowing users to modify and customize its hardware and firmware, tailoring the SCK to meet their specific needs. In addition, Fab Lab Barcelona has a wide range of open-source designs that allow users to 3D print and build their enclosures, recycling them when they are done, and saving some industrial plastic manufacturing in the process.
- Data Sharing and Visualization: Collected data can be uploaded to the Smart Citizen Platform, where users can visualize their findings through easy-to-read graphs. The Smart Citizen Platform is completely open for people to access, making it easy for anyone to play, experiment, and work with environmental data!
- Various data-logging options: The SCK2.3 is designed to publish data using your home or office Wi-Fi and can store data in CSV format on a MicroSD. It also includes an internal memory to store more than a month’s worth of data in case the device loses its Wi-Fi connection. Data is published automatically when the connection is recovered.
Check out here: https://www.seeedstudio.com/Smart-Citizen2-3-p-6327.html
Louder-ESP32 combines ubiquitous ESP32 with an I2S DAC with built-in D-class amplifier capable of driving full-size speakers. This combination provides your compact ESP32 module with the necessary memory and RAM capabilities to develop Hi-Fi products.

Key Features
- Powerful Audio Output: Integrates an I2S DAC with a built-in D-class amplifier, capable of driving full-size speakers for high-quality sound.
- Hi-Fi Product Development: Combines the ESP32’s processing power with enhanced memory and RAM, making it suitable for developing Hi-Fi audio applications.
- Compact Design: The Louder-ESP32 maintains a compact form factor while providing robust audio capabilities, ideal for space-constrained projects.
- Versatile Compatibility: Works seamlessly with various ESP32 projects, allowing for easy integration into existing setups.
- Easy Audio Streaming: Supports multiple streaming protocols, enabling straightforward audio playback and streaming capabilities.
Upcoming product: Mech_hexpod
Mech_hexpod is a hexapod robot developed based on Arduino nano. It uses Atmel328p chip as the main control. It is remote controlled via Bluetooth communication using a mobile phone app/joystick. Mech_hexpod can realise 3 types of modes: Dance, Walk, Stance, and at the same time, each type of mode has 8 different styles.

Key Features
- Arduino-Compatible: Powered by the Atmel328p chip, it supports Arduino programming, allowing easy customization and learning.
- Bluetooth Control: Controlled via a mobile app or external controller using Bluetooth, providing convenient and user-friendly operation.
- Multiple Modes: Offers Dance, Walking, and Combat modes, each featuring various gaits, dance poses, and combat moves for diverse gameplay experiences.
- Durable Servos: Features 12 all-metal MG90S servos, with 2 per leg, ensuring reliable and robust movement stability.
- Expandable and Customizable: Supports UART for easy integration of additional modules, such as voice or image recognition, enhancing expandability and customization options.
The Mech_hexpod is already list on Taobao and will be soon available at the Seeed Studio Bazaar.
About Author
Estella Tang
Marketing Manager | Seeed Studio Fusion | Email: min.tang@seeed.cc
Seeed Studio Fusion serves as the comprehensive service platform for Seeed Studio, a global one-stop online platform for PCB manufacturing, assembly, and hardware customization. Whether you need prototyping, mass production, custom solutions for open-source products, or the transformation of your creative ideas into profitable products, Seeed Studio Fusion can meet your requirements.
http://seeedstudio.com/fusion