MONOKEY, The One-Button Bluetooth Keyboard Powered by XIAO ESP32C3
By Kezang Loday 6 months agoTired of all those unused keys collecting dust on your keyboard? Meet MONOKEY, a one-button Bluetooth keyboard designed to simplify your tech experience. Created by Big Bad Cult, MONOKEY is a revolutionary wireless 1% mechanical keyboard that brings utility, fun, and personalization to your daily tasks. Whether you’re looking for a practical key charm, a fidget tool, or a programmable button for macros, MONOKEY offers endless possibilities—all powered by the reliable XIAO ESP32C3 microcontroller.

Hardwares
The MONOKEY project is built using the following hardware components:
- XIAO ESP32C3
- Hot-swappable key switches
- USB-C charging port100 mAh battery
- Custom keycaps (provided by TinyKeyboardShop)

How the Project Works
The MONOKEY is a compact and portable one-button Bluetooth keyboard that connects effortlessly to any Bluetooth-enabled device, including smartphones, tablets, and computers. Out-of-the-box Bluetooth connectivity allows it to pair quickly with any compatible device, making it instantly ready for use with just one app for mapping. You can program MONOKEY to perform a wide range of tasks, from executing complex keyboard combinations to controlling media playback or even simplifying repetitive tasks like typing passwords with a single press.
Thanks to its hot-swappable key switches, MONOKEY is customizable—you can easily swap key switches and keycaps to match your personal style and preferences without needing to solder. Additionally, MONOKEY supports Wi-Fi connectivity, enabling advanced users to develop custom firmware using Arduino libraries. This feature opens up endless possibilities for creating custom commands or macros.
MONOKEY is powered by a 100 mAh rechargeable battery, providing long-lasting use. Charging is made simple with a USB-C port, ensuring fast recharges when needed. Its lightweight and compact design make it highly portable, allowing you to carry it with ease and add an extra layer of personalization to your tech setup wherever you go.

Get Your MONOKEY Today!
Interested in simplifying your life, one key at a time? The MONOKEY has been launched on Kickstarter with over 400% funded. You can still order one today for just $39! Shipping is available worldwide, with a $5 flat rate for the US and Canada. Get your MONOKEY before Christmas and revolutionize your workflow with this practical, customizable one-key Bluetooth keyboard. For more details and to join the community, hop onto their Discord. Click your worries away!
End Note
Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:
️ Cool Projects from the Community to get inspiration and tutorials
Product Updates: firmware update, new product spoiler
Wiki Updates: new wikis + wiki contribution
News: events, contests, and other community stuff
Please click the image below to subscribe now!