Introducing XIAO 2-Channel AC Wi-Fi Energy Meter for Smart Solar Production and Energy Monitoring

Monitor solar production and home energy usage with dual-channel AC power metering. Pre-flashed ESPHome firmware, Home Assistant integration, and 100A per channel capacity for smart energy management.

Energy is the lifeblood of every smart home, powering our daily lives and comfort. As energy costs continue to surge and environmental concerns grow, understanding your home’s solar production and energy consumption has never been more crucial. Whether you want to optimize your solar panel production or track the energy usage of specific appliances, having detailed insights into your energy generation and consumption is the first step toward efficient energy management.

Today, we’re excited to announce the XIAO 2-Channel AC Wi-Fi Energy Meter, a powerful and flexible solution for monitoring your home’s energy production and usage. With pre-falshed ESPHome firmware running on the XIAOESP32-C6, this innovative device allows you to simultaneously monitor two independent AC circuits via Home Assistant Lovelace Dashboard, making it perfect for both solar production monitoring and individual appliance tracking.

Key Features

  • Dual-channel monitoring capability (up to 100A per channel)
  • XIAO ESP-C6 onboard for native ESPHome integration to Home Assistant
  • High-precision energy measurement with factory-calibrated 100A current transformer (up to 1% measurement accuracy)
  • Real-time and historical monitoring for both solar production and power consumption
  • 81dBi 2.4GHz rod antenna for enhanced wireless connectivity and a extension cable can be added for extended antenna placement

You can explore our Wiki documentation here.

Two Game-Changing Applications

Credit: Home Assistant

1.Solar Production Monitoring

Transform your solar investment into actionable data. By combining the XIAO Energy Meter with Home Assistant’s Forecast.Solar integration, you can:

  • Track real-time solar production
  • Compare actual vs. predicted production
  • Optimize energy consumption based on solar generation
  • Make data-driven decisions about your energy usage
Real-Time & Historical Power Consumption Monitoring via Home Assistant Dashboard

2.Flexible Appliance Power Consumption Monitoring

Unlike traditional smart plugs that come with power meters, our energy meter together with the two Non-invasive AC Current Transformers (100A-50mA) offers a more versatile solution for monitoring high-power appliances or fixed installations:

  • Monitor heavy-load appliances like HVAC systems or water heaters
  • Track energy consumption of hardwired devices
  • Separate measurement and control points for flexible installation
  • Combine with smart relay (such as our XIAO 6-Channel Wi-Fi 5V DC Relay) for automated control based on energy usage

Ready to take control of your energy consumption? The bundle kit of XIAO 2-Channel AC Wi-Fi Energy Meter together with 2 Non-invasive AC Current Transformers 100A-50mA is now available on Seeed Bazaar and AliExpress for $28.7. Start your journey toward smarter energy monitoring and optimization today.

For those who are looking for smart relay with energy meters, you can check out our XIAO 2-Channel Wi-Fi AC Relay that comes with built-in power meter to monitor both real-time and historical power consumption of your appliances via the Home Assistant dashboard.

Notes at the end.

Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:

🤖️ Cool Projects from the Community to get inspiration and tutorials
📰 Product Updates: firmware update, new product spoiler
📖 Wiki Updates: new wikis + wiki contribution
📣 News: events, contests, and other community stuff

Please click the image below👇 to subscribe now!

About Author

Calendar

2025 年 4 月
 123456
78910111213
14151617181920
21222324252627
282930