Meet XIAO 6-Channel Wi-Fi DC Relay and A Complete Guide to DC AC Relay Selection
By Carla Guo 2 months agoIn this blog, we’ll explore the key features of our latest addition to the Seeed Studio XIAO Gadgets: XIAO 6-Channel Wi-Fi 5V DC Relay. We’ll also dive into the fundamental differences between DC and AC relays, and provide a comprehensive comparison with other relay products in the Seeed Studio XIAO Ecosystem (including the XIAO 2-Channel Wi-Fi AC Relay and the Relay Add-On Module for XIAO). This guide will help you select the perfect relay solution for your specific application needs.
“I’m looking for a Wi-Fi relay that works with Home Assistant and runs on 12V.”
“I prefer local control only.”
“There are so many relays on Aliexpress and Amazon, but which ones work with HA?”
“I need multiple channels…”
These voices from the Home Assistant community reflect a common challenge: finding a reliable Wi-Fi relay that integrates seamlessly with Home Assistant. Today, we’re excited to introduce our new Seeed Studio XIAO Gadget: the XIAO 6-Channel Wi-Fi 5V DC Relay.
Note: Seeed Studio XIAO Gadgets are a series of encased, plug-and-play devices designed for specific applications, powered by Seeed Studio XIAO Development Boards and XIAO Add-ons (including sensors, connectivity modules, and actuators). Each XIAO Gadget comes with a protective enclosure and pre-loaded firmware to support its dedicated application right out of the box. Explore more: www.seeedstudio.com/xiao

Introducing XIAO 6-Channel Wi-Fi 5V DC Relay
Powered by the advanced XIAO ESP32-C6, this innovative device features six independently controlled relay channels for managing up to six DC devices simultaneously, with each channel handling up to 10A. Thanks to pre-installed ESPHome firmware, it integrates seamlessly with Home Assistant, while supporting Wi-Fi, BLE 5.0, Zigbee, and Thread connectivity. Two reseved Grove interface ports allow for easy expansion with additional Grove sensors and actuators, and full Arduino IDE support makes it perfect for both beginners and experienced makers. Whether you’re controlling LED strips, motors, or sensors, this relay module offers a professional-grade solution for bringing sophisticated automation to your living space.
The XIAO 6-Channel Wi-Fi 5V DC Relay is now available for orders on our official Bazaar store at $19.90, with upcoming launches on Amazon and AliExpress. Take your Home Assistant automation to the next level!

As we discuss DC relays extensively, you may be familiar with AC relays as another major category. This brings us to a fundamental question that many beginners often ask:
AC Relay vs. DC Relay: What's the Difference?
- Home appliances (washing machines, air conditioners)
- Lighting systems connected to mains power
- Electric water heaters
- Voltage Range: Usually 110V-240V AC
- Safety Considerations: Requires professional installation due to high voltage
- LED strips
- Security cameras
- Low-voltage motors
- Sensors and Arduino projects
- Voltage Range: Usually 3V-30V DC
- Safety Considerations: Safer to work with due to lower voltage

(Credit:https://www.power-sonic.com)
Available Relay Solutions from Seeed Studio XIAO Ecosystem

Product Name | 1-Channel Relay Add-On Module for XIAO | XIAO 2-Channel Wi-Fi AC Relay | XIAO 6-Channel Wi-Fi DC Relay |
---|---|---|---|
Product Category | XIAO Add-on | XIAO Gadget | XIAO Gadget |
Controller | Not include, but it's compatible with all Seeed Studio XIAO (Pre-Soldered) Boards | XIAO ESP32C3XIAO ESP32C3 | XIAO ESP32C6XIAO ESP32C6 |
Channels | 1 | 2 | 6 |
Withstand Voltage | 250V AC | 100-240V AC | 0~30V DC |
Maximum Load | 10A | 10A | 10A |
Connectivity | Depends on the microcontroller | WiFi | WiFi |
Home Assistant Compatibility | Depends on the microcontroller | Yes, via ESPHome Firmware | Yes, via ESPHome Firmware |
Grove Interfaces for Expansion | / | / | 2 (I2C/UART/DIgital/Analog) |
Application | Simple home automation, AC device control, and maintenance or debugging scenarios | Control AC-powered devices like lights, air conditioners, and other household appliances. | Control multiple DC-powered devices at once (e.g., LED lights, motors, sensors, etc.). |
Enclosure | / | 3D Printed PLA Enclosure (White) | 3D Printed PLA Enclosure (Black) |
Price (MSRP) | $3.9 | $19.9 | $19.9 |