Expanding the XIAO Ecosystem: New ePaper Driver, Relay, Power, and Sensor Add-on Modules Released
By Lily 3 months agoWe’re introducing 4 new add-on modules for Seeed Studio XIAO, including a new relay, an ePaper Driver Board, an expansion board with power supply and meter, and a sensor – all compatible with Seeed Studio XIAO boards!
We’ve heard from our community about the limited number of compatible add-on modules for our tiny but powerful Seeed Studio XIAO boards. Starting 2025, we’re addressing this by developing more XIAO add-ons!
Seeed Studio XIAO Add-ons are expansion boards, sensors, connectivity modules, and actuators with a socket where Seeed Studio XIAO dev boards (pre-soldered versions) clip right in. You can explore the full collection on our Seeed Studio XIAO Selector page.
For our first product collection of the year, we’re introducing a new relay, ePaper Driver Board, expansion board, and sensor – all compatible with Seeed Studio XIAO boards!
Compatibility: all Seeed Studio XIAO Pre-Soldered Dev Boards (SAMD21, RP2040, nRF52840, nRF52840 Sense, ESP32C3, ESP32S3, ESP32S3 Sense, ESP32C6, RP2350, RA4M1, The pre-soldered variants for XIAO MG24 and XIAO MG24 Sense will be coming soon)
This ePaper driver board features a 24-pin FPC connector, a built-in charging IC, and a JST 2-pin BAT connector. It’s perfect for creating WiFi-enabled digital photo frames, supporting various ePaper displays (2.13″ Monochrome eInk / ePaper Display with 122×250 Pixels, 2.9″ Quadruple Color eInk / ePaper Display with 128×296 Pixels, 5.83″ Monochrome eInk / ePaper Display with 648×480 Pixels, 2.9″ Monochrome eInk / ePaper Display with 296×128 Pixels).
Compared to our 2023 ePaper Breakout Board, this new version includes:
- JST 2-pin BAT connector
- Built-in charging IC
- Onboard power switch
- Extra 14 IO pins for expansion
- Standard XIAO add-on dimension (which is the triple size of a XIAO board)
Don’t worry – we’ll keep both versions available to suit different application needs. Currently, this new ePaper Driver Board is available for pre-order at $4.9, with estimated shipping at the end of January 2025.
Compatibility: all Seeed Studio XIAO Pre-Soldered Dev Boards (SAMD21, RP2040, nRF52840, nRF52840 Sense, ESP32C3, ESP32S3, ESP32S3 Sense, ESP32C6, RP2350, RA4M1, The pre-soldered variants for XIAO MG24 and XIAO MG24 Sense will be coming soon)
Need to control DC appliances from your XIAO? This single-channel 5V Relay Add-on Module for XIAO handles all the control with DC. With snap-on compatibility for pre-soldered XIAO boards and screw terminals, no soldering is required! The HF32FA-G relay makes it perfect for IoT and home automation. P.S. Our team also designed a 3D enclosure for this relay add-on with an XIAO dev board and open sourced it on Thingiverse for you to remix.
For dual-load AC control, check out our plug-and-play 2-Channel AC WiFi Relay, based on XIAO ESP32C3. It comes pre-flashed with ESPHome firmware for compatibility with native Home Assistant.
Compatibility: all Seeed Studio XIAO Pre-Soldered Dev Boards (battery voltage monitoring unavailable for XIAO SAMD21 and XIAO RP2040)
Looking for a thumb-size temperature, humidity and light sensor? XIAO Logger Hat gets you covered. Created by Westlake University’s Marcel and scaled through Fusion Co-Create, this thumb-sized environmental sensor includes SHT40 temperature, humidity, and BH1750 light sensors, plus RTC and battery voltage monitoring.
XIAO PowerBread, a Breadboard Power Supply and Meter
Designed by Nicho D through Seeed Fusion Co-Create, XIAO PowerBread is a compact breadboard power supply with built-in monitoring. It provides stable 3.3V and 5V outputs with real-time voltage, current, and power tracking on its LCD display. It’s open-source with comprehensive documentation and customizable code.
That’s our new product roundup! Tell us which product interests you most or share your suggestions. Want to influence our future products? Join the discussion on our Seeed Studio XIAO Open Roadmap – your input shapes what we build next.
Until next time!
Notes at the end.
Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:
️ Cool Projects from the Community to get inspiration and tutorials
Product Updates: firmware update, new product spoiler
Wiki Updates: new wikis + wiki contribution
News: events, contests, and other community stuff
Please click the image below to subscribe now!
About Author
Lily
Nature lover, baker, cook, DIYer, bug hunter in daily life, and wanna code. Love writing. Words are my natural expression.