Introducing the NVIDIA Jetson Orin™ Nano Super Developer Kit: Redefining Generative AI for Small Edge Devices

As an Elite partner of the NVIDIA Partner Network, Seeed is excited to announce the release of the NVIDIA Jetson Orin™ Super Developer Kit. Delivering up to 67 TOPS of AI performance—a 1.7x improvement over its predecessor—this compact platform enables seamless execution of generative AI models, including vision transformers, large language models (LLMs), and vision-language models.
Generative AI is transforming industries, but significant challenges remain:
- High costs for cutting-edge hardware.
- Cloud dependency with escalating fees.
- Software optimization complexities.
At just $249, Orin Nano Super Developer Ki provides developers, students, and makers with the most affordable and accessible platform with the support of the NVIDIA AI software and a broad AI software ecosystem to democratize generative AI at the edge.
Existing Orin Nano Developer Kit users can unlock this performance boost with a simple software upgrade, enabling everyone to explore new possibilities with generative AI. Orin Nano Super Developer Kit is an exceptional platform for AI-powered robotics. Its compact size and robust performance make it ideal for state-of-the-art diffusion models, end-to-end robotic control systems, and applications such as autonomous navigation, object detection, and real-time sensor processing. Developers can leverage the NVIDIA Isaac™ robotics platform to streamline robotics workflows and build intelligent machines capable of operating in complex environments, unlocking innovations across industries of logistics, healthcare, and agriculture.
Jetson runs the NVIDIA AI software stack, providing access to powerful frameworks tailored to specific use cases:
- NVIDIA Isaac™: Robotics applications.
- NVIDIA Metropolis™: Vision AI development.
- NVIDIA Holoscan™: Real-time sensor processing.
- NVIDIA Omniverse™ Replicator: Synthetic data generation.
- NVIDIA TAO Toolkit: Fine-tuning pre-trained AI models from the NGC™ catalog.
With the support of a robust software ecosystem, including NVIDIA’s TRT- LLM, developers benefit from accelerated inferencing, reduced latency, and enhanced efficiency.
The reference carrier board supports all Orin Nano and Orin NX modules, offering a versatile platform for various edge AI applications. Rich I/O options, including 2x MIPI CSI-2 connectors, M.2 expansion slots, and USB 3.2 ports, make it ideal for prototyping robotics, vision AI, and more.
The Jetson Orin Nano Super Developer Kit provides an affordable, high-performance alternative to cloud-based solutions, empowering developers to explore generative AI without recurring costs.
Technical Highlights
AI Performance | 67 INT8 TOPS |
GPU | NVIDIA Ampere architecture with 1024 CUDA cores and 32 tensor cores |
CPU | 6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
Memory | 8GB 128-bit LPDDR5 102 GB/s |
Storage | Supports SD card slot and external NVMe |
Power | 7W–25W |
Empowering Developers with a Thriving Ecosystem
As an Elite Partner in the NVIDIA Jetson Ecosystem, Seeed ensures developers have access to:
- Cutting-edge hardware platforms tailored to the Jetson Orin Nano Super Developer Kit.
- Expert support for cameras, sensors, and custom carrier boards.
- A global network of AI-focused partners to accelerate your journey from prototype to product.
Seeed’s partnership with NVIDIA reflects our commitment to empowering developers with tools, support, and guidance for innovation in edge AI and generative AI.
Unlock Your Generative AI Playground
From robotics to video analytics and beyond, the Jetson Orin Nano Super Developer Kit is the ultimate platform for exploring the potential of generative AI. Whether you’re a student, maker, or developer, this solution makes innovation more accessible than ever before.
- Discover the Jetson Orin Nano Super Developer Kit
- Visit Seeed’s Generative AI page to find more products, tutorials, and applications.
About Seeed
Seeed is a global leader in open hardware innovation and an NVIDIA Elite Partner, We specialize in cutting-edge open hardware platforms.We aim to democratize technology through IoT and AI, empowering developers worldwide to break barriers in hardware innovation.