Hey community, we are excited to announce that three of our powerful XIAO ESP32 development boards are now fully integrated with Wokwi, the popular online electronics simulator! You can now experiment, test, prototype and build projects virtually with the XIAO ESP32C6, XIAO ESP32S3, and XIAO ESP32C3 directly from your browser. A big shout-out to Uri Shaked, Founder and Creator of Wokwi, for making this happen.
What is Wokwi?
Wokwi is an innovative online electronics simulator that supports a wide variety of microcontrollers, sensors, and peripherals. Whether you’re working with an Arduino, ESP32, STM32, or other popular boards, Wokwi gives you a fast and easy way to design and test embedded projects – all from the convenience of your browser.
Key Benefits of Wokwi:
- Start instantly: No need for downloading complex software or waiting for hardware.
- Learn by experimenting: Mistakes won’t fry your components – experiment freely without fear!
- Debug with confidence: With Wokwi’s virtual logic analyzer, WiFi simulation, and GDB debugging, you can tackle both hardware and software challenges.
- Share your work easily: A simple link to your Wokwi project is all you need to get feedback from the community.
- Unlimited parts: No more scouring for hardware – use as many virtual components as you need without worrying about cost or availability.
Wokwi is free to use and perfect for beginners and experienced developers alike. For professional users, the Wokwi Club offers access to advanced features and lets you shape the platform’s future.
Integration of 3 XIAO ESP32 Dev Boards on Wokwi
This integration reaffirms our commitment to providing makers and developers with cutting-edge tools that enable rapid prototyping and seamless development.
With the integration you can simulate your XIAO ESP32-based projects and start coding even without these boards at hand right away. It also allows developers to take full advantage of the flexibility of Wokwi to prototype IoT applications, debug projects, and refine ideas before working with real hardware.
The XIAO ESP32C6 excels in Matter-compliant smart home applications with its support for various wireless connectivity (2.4GHz Wi-Fi 6, BLE 5.0, Zigbee, and Thread). Encrypted on the chip, XIAO ESP32C6 ensures a desired level of security, streamlined development experience, and swift market entry by integrating easily with major IoT Cloud platforms.
Use Cases: Smart home devices, IoT gateways, and low-latency networking
Explore on Wokwi:
The XIAO ESP32S3 leverages 240MHz Xtensa 32-bit LX7 dual-core processor, supporting both WiFi and BLE 5.0 wireless connectivities, a 2.4GHz Rod antenna, allows for deep sleep mode with power consumption as low as 14μA while supporting lithium battery charging management.
Use Cases: AI-based edge computing, real-time data processing, and robotics.
Explore on Wokwi:
The XIAO ESP32C3 is a compact and affordable development board powered by ESP32-C3. It offers low-power operation and Bluetooth LE support, making it ideal for battery-powered devices and wearable technology.
Use Cases: Smart sensors, fitness trackers, and BLE-based applications.
Explore on Wokwi:
Simulate, Experiment, and Share Your XIAO Projects
It’s time to bring your ideas to life! With the XIAO ESP32C6, XIAO ESP32S3, and XIAO ESP32C3 now available on Wokwi, you have the tools you need to simulate, prototype, and refine your projects – all in a virtual environment
If you think you made something cool, share your projects with us! We’d love to see what you create. Tag us on social media or post your Wokwi project links. Let’s build something amazing together and inspire others in the community.
BTW., these 3 dev boards are just the beginning. We’re working hard together with the team at Wokwi to make more Seeed products available on Wokwi. Feel free to comment to let us know which product you want to see live on Wokwi. 🙂
End Note
Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:
🤖️ Cool Projects from the Community to get inspiration and tutorials
📰 Product Updates: firmware update, new product spoiler
📖 Wiki Updates: new wikis + wiki contribution
📣 News: events, contests, and other community stuff
Please click the image below👇 to subscribe now!
can we do rtos task simulation also?
If you think you made something cool, share your projects with us!