Millimeter Wave (mmWave) radar technology, recognized for its high accuracy, privacy-centric capabilities, adaptability, and flexibility, is increasingly becoming a critical tool in privacy-oriented sensing applications. These applications range from presence and fall detection to sensitive monitoring of breathing and heartbeat.
To empower developers worldwide to adapt mmWave radar for more responsive automation, we are now excited to introduce two new mmWave Sensor Kits designed to meet diverse needs:
Priced at $24.9, both kits utilize the same hardware platform but are equipped with specialized pre-set algorithms tailored for distinct motion detection tasks—fall detection and breathing & heartbeat monitoring, respectively.
Key Features of the New mmWave Sensor Kits
These kits leverage 60GHz mmWave technology to offer reliable detection capabilities:
- Presence and Fall Detection: Detects subtle motions, accurately identifying human activities such as standing, walking, or falling.
Presence, Breathing and Heartbeat Monitoring: Captures minute displacements caused by heartbeat and chest movements, providing invaluable data for health monitoring.


Each kit features a mmWave Sensor Module with:
- Light Level Sensing
- Customizable WS2812B RGB LED
- Support for Extended Grove Sensors/Actuators

Powered by the XIAO ESP32C6, these kits come with pre-flashed ESPHome firmware and support multiple wireless protocols, including Wi-Fi, Bluetooth Low Energy (BLE), Zigbee, and Thread. They are designed for easy no-code integration with Home Assistant via ESPHome, allowing users to customize detection zones and analytics. P.S. A 3D printing enclosure file is available for free download as a reference design to fit in your application.

Why Choose mmWave Sensors for Your Projects?
High Resolution and Accuracy: Essential for applications requiring precise detection and differentiation of human movements.
Non-contact and Non-invasive: Ideal for continuous monitoring without disturbance, crucial for healthcare and home environments.
Operational in Various Conditions: Functions effectively regardless of lighting conditions or physical barriers.
Privacy Preservation: Does not capture identifiable images or videos, ensuring privacy while monitoring.
Real-Time Processing: Supports immediate data processing for quick responses to detected emergencies.
Flexible Integration and Wide Coverage: Easily integrated into existing systems, enhancing capabilities without significant modifications.
Expanding Your Toolkit
If you’re a long-term supporter of Seeed, you’re likely familiar with our mmWave Sensor Series. We have prepared a comparison guide to help you select the best mmWave sensors for your projects.
Seeed Studio mmWave Sensors in Comparison
Product Model | Operating Frequency | Transmit Power | Motion Range | Presence Range | Detection Angle | Operating Voltage | Pins Spacing | Size (WxH) | ESPHome Support | Category | Availability | Notes |
---|
Product Model | Operating Frequency | Transmit Power | Motion Range | Presence Range | Detection Angle | Operating Voltage | Pins Spacing | Size (WxH) | ESPHome Support | Category | Availability | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Seeed Stduio MR60FDA2 | 60GHz | / | 6m | 3m | 120x100° | 5V | 2.54mm | 30x48mm | Native Firmware Support | Sensor with XIAO ESP32C6 as the MCU | $24.9 at Seeed Webstore | New Release |
Seeed Stduio MR60BHA2 | 60GHz | / | 6m | 1.5m | 120x100° | 5V | 2.54mm | 30x48mm | Native Firmware Support | Sensor with XIAO ESP32C6 as the MCU | $24.9 at Seeed Webstore | New Release |
Seeed Stduio mmWave Human Detection Sensor Kit | 24GHz | 8dBm | 5m | 4m | 90×60° | 4.5-6V | 2.00mm | 35x30mm | Github | Sensor with XIAO ESP32C3 as the MCU | $26.99 at Seeed Webstore | In Stock |
Seeed Studio 24GHz XIAO | 24GHz | / | 6m | 4m | 60×60° | 5V | 2.54mm | 22x18mm | Guide | Module | $4.49 at Seeed Webstore | In Stock |
Seeed Studio MR24HPC1 | 24GHz | 8dBm | 5m | 4m | 90×60° | 4.5-6V | 2.00mm | 35x30mm | Github | Module | $6.9 at Seeed Webstore | In Stock |
Seeed Studio MR24HPB1 | 24GHz | 10dBm | 12m | 5m | 90×60° | 4.5-6V | 2.00mm | 35x30mm | Github | Module | $19.9 at Seeed Webstore | In Stock |
Seeed Studio MR24BSD1 | 24GHz | 6dBm | 2.75m | 1.5m | 40×40° | 4.5-6V | / | 45x26mm | / | Module | $28 at Seeed Webstore | Out of Stock |
Seeed Studio MR60BHA1 | 60GHz | 6dBm | 0.5m | 1.5m | 20×20° | 4.5-6V | / | 35x30mm | Github | Module | $45 at Seeed Webstore | Out of Stock |
Seeed Studio MR60FDA1 | 60GHz | 6dBm | 6m | 3m | 60×60° | 4.5-6V | / | 35x30mm | Github | Module | $37 at Seeed Webstore | Out of Stock |
Reserve your mmWave Sensor Kit today and enhance your automation systems, whether for smart homes, healthcare, safety monitoring, elderly caring, security, or caregiving.
Notes at the end.
Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:
️ Cool Projects from the Community to get inspiration and tutorials
Product Updates: firmware update, new product spoiler
Wiki Updates: new wikis + wiki contribution
News: events, contests, and other community stuff
Please click the image below to subscribe now!
About Author
Lily
Nature lover, baker, cook, DIYer, bug hunter in daily life, and wanna code. Love writing. Words are my natural expression.
Hi,
bit fan here, where can I find the 3D encloser file to print for those fall detection sensors?
https://files.seeedstudio.com/wiki/mmwave-for-xiao/xiao_mm_wave.stp