Best Home Assistant Hardware 2025 for Building a Smart Home

Updated: Mar 5, 2025

In the world of smart homes, selecting the right hardware is crucial for ensuring stable and efficient system performance. Home Assistant, an open-source smart home platform, is beloved by developers and users worldwide, and its associated hardware continues to evolve and improve.

This article will delve into several hardware products suitable for Home Assistant, including Home Assistant Green, Yellow, Home Assistant Voice Preview Edition, Home Assistant SkyConnect / Connect ZBT-1 USB Stick, mmWave Human Detection Sensor Kit, Raspberry Pi 5, and other recommended products, to help you build your ideal smart home system.

Home Assistant Green and Home Assistant Yellow: Simple and Efficient Smart Home Control Centers

home assistant green
Home Assistant Green is a plug-and-play controller designed for smart home enthusiasts who are new to the technology or have basic needs. It comes with the Home Assistant operating system, allowing you to manage and control your smart devices without relying on cloud services. Now, for just $99, you can purchase it at Seeed

  • Entry-Level Model: Ideal for beginners and average users, Home Assistant Green provides a straightforward solution for most smart home needs. It offers essential features and functionality, making it easy to set up and use right out of the box.
  • Capabilities: Despite its simplicity, it supports a range of smart devices and basic automation scenarios. It’s powerful enough for typical smart home setups but remains user-friendly, requiring minimal configuration.
  • Ease of Use: The device is designed to be user-friendly, making it accessible for those who prefer not to spend much time on DIY hardware or complex setups. It’s perfect for users looking to get started with smart home automation without a steep learning curve.
Home Assistant Yellow

Home Assistant Yellow is the advanced version of the Home Assistant controllers, aimed at users with more demanding smart home needs. It features a more robust processor and additional expansion options.

  • Advanced Model: Home Assistant Yellow is designed for those who need more power and flexibility. It includes enhanced hardware capabilities and supports expansion modules, such as the Zigbee module, to handle complex automation scenarios and manage a larger number of devices.
  • Enhanced Features: This model supports advanced automation rules and can integrate with a wider variety of smart devices. Its powerful processor and additional memory make it suitable for handling more intricate setups and a higher volume of connected devices.
  • Flexibility and Expansion: Home Assistant Yellow provides greater flexibility and expansion options compared to Home Assistant Green. It allows for more sophisticated configurations and automation, catering to users who require a more customized and comprehensive smart home system.

You can purchase the Home Assistant Yellow Kit with Power Supply version for $124 USD or the Home Assistant Yellow Kit with Power-over-Ethernet version for $135 USD today at Seeedstudio.

Home Assistant Voice Preview Edition

home assitant voice
Home Assistant Voice Preview Edition is the first voice assistant built to seamlessly integrate with Home Assistant. This open source, privacy-focused home assistant speaker has advanced audio processing all contained in a premium design that blends into the home.
 
  • Built for Home Assistant: The first voice hardware designed by the team driving the development of Home Assistant, and built from the ground up to work with Home Assistant.
  • The easiest way to start with Assist: Just connect it to USB-C power (cable and power supply not included) and it will connect with Home Assistant via an intuitive installation wizard. No assembly required.
  • The private voice assistant: Pairing Voice Preview Edition with powerful Home Assistant hardware can allow it to run fully locally, or offload its audio processing to the privacy-focused Home Assistant Cloud.
 
You can purchase the Home Assistant Voice Preview Edition for $59 USD. Most of the time, it’s in stock at Seeed’s US, Germany, and China warehouses, order now!

The SkyConnect USB Stick is the ideal solution for expanding your Home Assistant system with seamless Zigbee connectivity and future support for Matter through firmware updates. By plugging this USB device into your host, you can easily integrate and control Zigbee smart home devices, with plans to support Matter in the future. Available now at Seeed for just $29.99.

  • High Performance, Low Power: Powered by the EFR32MG21 Wireless SoC, the SkyConnect supports full-speed USB 2.0 with the included extender, offering high performance while maintaining low power consumption.
  • Reliable Communication: With a transmission power of +20 dBm, it ensures robust and consistent connectivity for your smart devices, enhancing the reliability of your smart home network.
  • Firmware Updates Made Easy: Over-The-Wire (OTW) support allows for easy and consistent updates, keeping your device up-to-date with the latest features and improvements.
  • Dual-Protocol Operation: Simultaneously runs Zigbee and Matter protocols, providing versatility and compatibility with a wide range of smart home devices.
mmWave Human Detection Sensor Kit

The mmWave Human Detection Sensor Kit utilizes microwave technology to detect human presence through minimal movement. This advanced sensor excels in environments where traditional infrared sensors might fail, such as through walls or glass. Purchase it today for just $22.94 at Seeed.

  • Precision Detection: It can accurately detect human movement, making it ideal for applications like security monitoring, energy-efficient lighting, and automated climate control. For instance, it can automatically activate lights or adjust the thermostat when it detects occupancy, leading to increased energy efficiency and enhanced home automation.
  • Versatile Use: Its ability to function through obstacles means it can be used in various settings, including complex or hidden locations, providing reliable detection regardless of the physical barriers in the environment.
Raspberry Pi 5 8gb

Are you finding an home assistant server alternative to Home Assistant Green and Yellow?

The Raspberry Pi 5 stands out as a top choice for those who enjoy DIY projects and want to build a customized Home Assistant system. Its powerful hardware and extensive connectivity options make it suitable for a wide range of smart home applications. You can buy the Raspberry Pi 5 8GB for $80 or the Raspberry Pi 5 16GB for $120 at Seeed right now.

  • High Performance: With its advanced processing power and 8GB/16GB of RAM, the Raspberry Pi 5 can handle multiple tasks and complex automations without performance issues. This makes it ideal for users who want to integrate numerous sensors, cameras, and other devices into their smart home setup.
  • Customization and Flexibility: It offers unparalleled flexibility, allowing you to tailor your Home Assistant system to meet specific needs, whether you’re implementing intricate automation rules or connecting a variety of smart devices. The Raspberry Pi 5 also supports a wide range of add-ons and peripherals, enhancing its functionality and adaptability for different smart home scenarios.

Other Recommended Home Assistant Devices

In addition to the above, the following devices are also well-suited for Home Assistant systems, further enhancing your smart home experience:

Touchscreen terminal devices based on Raspberry Pi, allowing Home Assistant to be installed on a palm-sized device or mounted on a wall for convenient control.

A mini PC with powerful processing and extensive interfaces, ideal for running high-performance applications like Home Assistant.

A mini router supporting Docker, where you can run Home Assistant Docker containers, offering strong network features.

A compact microcontroller for creating custom smart home nodes, easily integrated with Home Assistant.

A sensor hub displaying and managing environmental data, perfect for monitoring and automating responses.

Summary: Choose the Right Hardware Based on Your Needs

Selecting the right hardware is key to building an effective smart home.

  • Home Assistant Green and Yellow offer plug-and-play solutions for various user needs.
  • Home Assistant Voice Preview Edition offers a privacy-focused, open-source voice assistant that seamlessly integrates with Home Assistant.
  • SkyConnect / Connect ZBT-1 USB Stick supports Zigbee and Z-Wave networks.
  • mmWave Sensor Kit provides enhanced security and energy efficiency;
  • and Raspberry Pi 5 offers limitless possibilities for DIYers.
  • Additionally, reTerminal Series, Odyssey, LinkStar, XIAO ESP32C3, SenseCAP Indicator provide diverse hardware options to enhance your smart home system.

Whether you are a beginner or an experienced user, these devices can help you create a high-performance, stable smart home system.

About Author

Calendar

August 2024
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031