Custom Your Tesla Model 3 Brake Light with XIAO ESP32C6

Ever wished your Tesla could make a statement even when you’re slowing down? Seth Evans, an innovative maker, along with his friend Jared Farago has developed an innovative custom brake light for all Tesla Model 3, designed to enhance safety and style with selectable lighting patterns. Using the XIAO ESP32C6, Seth has created a plug-and-play solution that transforms the standard third brake light into a captivating light show. It’s perfect for grabbing attention and adding a personalized touch to your vehicle.

Demo Video

Hardwares

The project utilizes the following hardware:

    • Custom circuit board (PCB)
    • Light housing compatible with Tesla Model 3 (Part number: 1077405)
    • XIAO ESP32C6
  •  
Source: Seth Evans

How the Project Works

Seth’s custom brake light seamlessly integrates with your Tesla Model 3, offering a unique blend of functionality and flair. The magic begins when you install the custom PCB, which plugs directly into your car’s original 3rd taillight socket. Drawing power from the car’s 13.5V supply, the XIAO ESP32C6 at the heart of this system springs to life every time you apply the brakes. As soon as you step on the brake pedal, the light immediately displays your chosen pattern, catching the attention of drivers behind you with its eye-catching display. After about 6 seconds of this dazzling show, the light transitions to a solid red, ensuring it meets all safety standards for brake lights.

But the real innovation lies in its customization capabilities. If you keep your foot on the brake for 10 seconds, the XIAO enters Access Point (AP) mode, transforming your brake light into a Wi-Fi hotspot named “S3th L1ghts”. Using your phone you can connect to this network and access a user-friendly web interface. This interface, available at the IP address 192.168.4.1, allows you to choose from four different light patterns and adjust their speed to your liking. Once you’ve made your selection, the XIAO saves your preferences, ensuring that your chosen pattern will play every time you hit the brakes. This clever system combines safety with personalization, allowing you to express your style even when you’re slowing down.

I’ve wanted to create a custom taillight that I could change the patterns wirelessly, “on the fly”, and the Xiao ESP32C6 fits the bill perfectly! It has a super small footprint and is super easy to program. This is my new go-to device for all my projects!” – quote by Seth

Light Up Your Ride

Interested in upgrading your Tesla Model 3’s brake light? Seth’s custom brake light is now available on Etsy for $200.00+, offering an easy way to upgrade your vehicle’s style and safety features. Once you’ve got your hands on this innovative gadget, installation is a breeze – simply follow the detailed information and instruction given on Etsy. These lights may soon be available for purchase at a large 3rd-party Tesla accessory site, stay tuned for updates.

Inspired by this project? Check out Seth’s other creations using XIAO modules, like the ElectroLytes for OneWheel GT and Pint/PintX, available at OakCityElectroLytes.com.

End Note

Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:

🤖️ Cool Projects from the Community to get inspiration and tutorials
📰 Product Updates: firmware update, new product spoiler
📖 Wiki Updates: new wikis + wiki contribution
📣 News: events, contests, and other community stuff

Please click the image below👇 to subscribe now!

About Author

6 thoughts on "Custom Your Tesla Model 3 Brake Light with XIAO ESP32C6"

Comments are closed.

Calendar

2024 年 8 月
 1234
567891011
12131415161718
19202122232425
262728293031