Announcing the Seeed Studio XIAO 3pcs Pack

Since we launched the popular Seeed Studio XIAO series, a collection of thumb-sized MCUs, we’ve received a wealth of feedback from our enthusiastic community. Among the top requests were the inclusion of pin headers and improved packaging. Today, we’re thrilled to announce the Seeed Studio XIAO 3pcs Pack as our response to these suggestions.

The XIAO 3pcs Pack includes three Seeed Studio XIAO MCUs (XIAO SAMD21, XIAO RP2040, XIAO nRF52840, XIAO nRF52840 Sense, XIAO ESP32C3, XIAO ESP32S3, XIAO ESP32C6) and six 7-pin male headers, all neatly packaged. This bundle is designed to provide versatility, ease of use, and exceptional value.

🌟 Why You Need This Pack

Cost-Effective Pricing: We’ve priced the XIAO 3pcs Pack to reflect bulk purchasing discounts. This means the unit price for each XIAO in the pack is lower than when purchased individually. For example, the XIAO ESP32C3 3pcs Pack is priced at $13.49, making the unit price $4.50, compared to the regular price of $4.99 per XIAO ESP32C3.

Included Pin Headers: The pack comes with six 7-pin male headers, standardized to a 0.1 inch/2.54mm pin pitch. These headers provide sturdy, electrically reliable connections that can withstand repeated plugging and unplugging. They also allow for easy connection of various add-ons and daughterboards to expand the functionality of your XIAO MCUs.

Nice Packaging Design: The XIAO boards are typically shipped in lightweight, shipping-friendly plastic candy bags. However, the new 3pcs Pack comes in a nicely designed printed box, making it perfect for gifting or collecting. Whether you’re buying it for a developer friend or keeping it for yourself, the sleek packaging adds a touch of sophistication.

🎁 Exclusive Launch Offer

To celebrate the launch of the XIAO 3pcs Pack, we’re offering an exclusive 10% discount, along with FREE shipping . Don’t miss this opportunity to save big and get more value from your XIAO MCUs.

WarehouseCN Warehouse
Free Shipping Policy < 2kg
Carrier➢ Epacket
Delivery  time15-25working days
Delivery countryUS,RU,NZ,UA,GB,CA,AU,BR,IL,IE,AT,BE,PL,DK,DE,FR,FI,KZ,KR,NL,LU,MY,MX,NO,PT,JP,SE,CH,SA
TH,TR,ES,GR,SG,HU,IT,ID,VN,HK,PH,LA,KH,CY,EG,GE,MT,ZA,HR,SI,LV,SK,RO,RS,CL,BY,EE,MA,AE
IN,MM,CO,KG,MD
Carrier➢ China POST
Delivery  time15-45 working days
Delivery countryJP,IL,US,ES,UA,CH,TR,SE,RU,AT,BE,MX,IT,DK,HU,CA,NL,FI,CL,BR,VN,ID,GR,IE,PT,PH,LV,LT,ZA,AR
IN,PK,PE,MM,OM,RO,BG,KG,TJ,CO,UZ,JO,SV,NI,TM,BT,NA,GT,VU,NR,AF,VA,TO,KI,SB,TV,GW,MH
MP,PF,NC,PN,GL,FO,GI,AS,CC,AE,FK,KN,AN,PR,PM,VI,WF,XD,SA,IM,XM,TA,CZ,PL,HR,SI,SK

About Seeed Studio XIAO Series Main Boards

Tiny, But Powerful

The Seeed Studio XIAO Series packs a punch in a thumb-sized package. Renowned for their compact size and exceptional performance, Seeed Studio XIAO boards are equipped with cutting-edge SoCs such as ESP32, RP2040, nRF52840, and SAMD21. These boards are perfect for space-conscious projects that require robust performance and seamless connectivity, making them ideal for exploring Tiny Machine Learning (TinyML) and more.

  • Powerful SoCs: Integrate popular chips like ESP32, RP2040, nRF52840, and SAMD21 to supercharge your embedded applications and achieve remarkable results.
  • Compact Design: Measuring just 21×17.8mm, XIAO boards are designed for space-constrained projects. Their single-sided SMD layout facilitates easy integration into various designs.
  • TinyML-Native: Seamlessly compatible with TensorFlow Lite, Edge Impulse, and Seeed’s SenseCraft AI platform, the XIAO boards enable scalable TinyML solutions, expanding your project capabilities.
  • Developer-Friendly: Enjoy the broad compatibility with Arduino IDE, PlatformIO, MicroPython, and CircuitPython for a smooth and versatile development experience.

Don’t let this opportunity pass by! Enhance your projects with the XIAO 3pcs Pack today and unlock a new level of innovation.

Order Now and take advantage of this exclusive offer!

About Author

Calendar

2024 年 8 月
 1234
567891011
12131415161718
19202122232425
262728293031