Meet ReSpeaker Lite, Speak to Automate Your Home, Office, and More
By Lily 11 月 agoDiscover the new ReSpeaker Lite Series! Control your smart home with natural language, integrate with OpenAI, and activate custom wake words. Explore ReSpeaker Lite 2-Mic Array and Voice Assistant Kit for advanced voice interaction and automation in Home Assistant. Ideal for AIoT applications with high-quality voice capture and recognition.
Ever wanted to control your smart home system (e.g., Home Assistant) using natural language? Or issue commands and get responses by just speaking to it? How about integrating it with an OpenAI personality or voice engine, activated by custom wake words? Look no further! Our new ReSpeaker Lite Series is here to make your dreams come true.
If you’re a long-term supporter of Seeed, you’re likely familiar with ReSpeaker, including ReSpeaker Core, ReSpeaker Mic-Array, ReSpeaker 2-Mic Pi Hat, and the 4-Mic Array for Raspberry Pi. Now, we proudly introduce the ReSpeaker Lite 2-Mic Array and ReSpeaker Lite Voice Assistant Kit, your go-to solutions for developing AIoT applications involving voice interaction and voice automation. The continuous development in this product series demonstrates our endeavors in high-quality open-source voice capture and recognition solutions.
Introducing ReSpeaker Lite
Powered by the XMOS XU316 AI Sound and Audio chipset, ReSpeaker Lite series excels in audio processing with its integrated dual microphone array, making it ideal for far-field speech recognition and voice control. Featuring advanced onboard Automatic Speech Recognition (ASR) algorithms, ReSpeaker Lite series is capable of capturing voice even in a noisy environment. Here are some outstanding features of this product series.
- Dual Microphone Array for Far-Field Voice Capture: The two high-performance digital microphones capture and extract far-field speech and voice (up to 3 meters) even in noisy environments, canceling point noise using dual microphone input.
- Onboard Audio Processing Algorithms: Powered by the XMOS XU-316 AI sound and audio chip, ReSpeaker Lite includes onboard audio processing algorithms for Interference Cancellation (IC), Acoustic Echo Cancellation, Noise Suppression, Voice-to-Noise Ratio (VNR), and Automatic Gain Control (AGC), enabling high-quality voice capture.
- Compatible with Popular Voice Assistants: ReSpeaker Lite allows you to build your own natural language processor and connect it to Home Assistant via ESPHome, Amazon Alexa Voice Service, Google Assistant, or Cloud Speech-to-Text service, enabling you to ask questions and issue voice commands to your programs.
To accommodate different needs, we are releasing two products in ReSpeaker Lite series today.
ReSpeaker Lite 2-Mic Array is a high-performance dual microphone arrary. It supports I2S and USB connections and is compatible with most existing MCUs, SBCs and PCs. If you have products such as Seeed Studio XIAO ESP32S3 (Sense), Adafruit QT Py, and Raspberry Pi, you can simply connect this ReSpeaker Lite 2-Mic Array to them via either I2S or USB to build super cool projects equipped with AI audio functionalities.
And for those of you who prefer an integrated pack with the mic array, MCU and even a full toolkit to build a smart speaker, we read your minds! This ReSpeaker Lite Voice Assistant Kit is exactly for you, as it comes with a ReSpeaker Lite 2-Mic Array, and a powerful pre-soldered XIAO ESP32S3. It offers a solderless experience for creating smart voice assistants and home automation devices. The kit provides firmware integration with Home Assistant via ESPHome. Moreover, we also offer laser-cut acrylic enclosure and 5W Mono Enclosed Speaker for you to select as a full toolkit to build offline smart speakers.
ReSpeaker Mic Arrays in Comparison
Given the number of ReSpeaker Mic-Arrays available, we’ve prepared a comparison guide to help you select the best solution for your projects. For a more detailed comparison, feel free to check out our wiki.
Seeed Studio ReSpeaker in Comparison
Product Name | ReSpeaker 2-Mic Pi Hat for Raspberry Pi | ReSpeaker Lite 2-Mic Array | ReSpeaker Lite Voice Assistant Kit | ReSpeaker Mic Array V2.0 |
---|
Product Name | ReSpeaker 2-Mic Pi Hat for Raspberry Pi | ReSpeaker Lite 2-Mic Array | ReSpeaker Lite Voice Assistant Kit | ReSpeaker Mic Array V2.0 |
---|---|---|---|---|
No. of Mics | 2 Analog MEMS Microphones | 2 PDM MEMS Microphones | 2 PDM MEMS Microphones | 4 PDM MEMS Microphones |
Array Type | Linear | Linear | Linear | Circular |
Perfect for | Directional sound capture, ideal for linear or elongated setups | Directional sound capture, ideal for linear or elongated setups | Directional sound capture, ideal for linear or elongated setups | Omnidirectional sound capture and localization, best placed in the center of open and multi-directional environments |
Far-Field Voice Capture | 3m | 3m | 3m | 5m |
Chipset for Voice Processing | / | XMOS XU316 | XMOS XU316 | XMOS XVF3000 |
Onboard Audio Processing Algorithms | / | AEC AGC NS IC VNR | AEC AGC NS IC VNR | AEC AGC NS Beamforming DoA De-Reverberation VAD |
Onboard Connectivity | / | / | WiFi | / |
Compatible Hardware | Raspberry Pi ONLY | ·XIAO ESP32S3 (Sense), Adafruit QT Py via I2S ·Raspberry Pi, or Any computer or SBC running Linux, macOS, and Windows via USB | / | Raspberry Pi, or any computer or SBC running Linux, macOS, and Windows via USB |
ESPHome Support | / | / | Born for Home Assistant | / |
Available Accessories | / | / | Acoustic Enclosure | Acoustic Enclosure |
Price (MSRP) | $12.90 | $24.90 | $29.9 with XIAO ESP32S3 $36.9 with XIAO ESP32S3, Enclosure and Speaker | $64 $69 with Enclosure |
Getting Started with ReSpeaker Lite
You must be eager to build projects with ReSpeaker Lite. Our team has prepared a series of wikis where you can download the firmware and flash it to the ReSpeaker Lite 2-Mic Array via DFU Util. Dive into the ReSpeaker Lite Voice Assistant Kit by exploring I2S Test, Streams Generator, CSV Converter, MP3 Player, Keyword Spotting, MQTT Audio Streaming, and more. Additionally, follow our wiki to build a Voice Assistant for Home Assistant via ESPHome using the ReSpeaker Lite Voice Assistant Kit, complete with custom wake words.
We hope you enjoy the new ReSpeaker Lite 2-Mic Array & ReSpeaker Lite Voice Assistant Kit, both available for order at MSRP $24.9 and $36.9 (the one with XIAO ESP32S3 Soldered, enclosure and speaker).
For more technical information, check out our wiki. If you have questions, suggestions or expectations for new features/products in audio-related products, feel free to share them in the comments below. For hardware customization, bulk purchase, or distribution requests, please contact us at iot[at]seeed.cc.
About Author
Lily
Nature lover, baker, cook, DIYer, bug hunter in daily life, and wanna code. Love writing. Words are my natural expression.